Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Model

Cybex™ SCM185DPH Secure Desktop Matrix

The Vertiv™ Cybex™ SCM185DPH secure desktop matrix KVM eliminates the need for multiple monitors, keyboards, mice and cables. The Cybex™ secure desktop matrix switch provides users flexibility by offering a universal video port, freeze DPP and audio channel capabilities as well as touch screen support. The Cybex SCM185DPH comes with native video support up to UHD 4K @ 60Hz and smart-card (CAC) or biometric readers for authentication on any attached computer.

Find Sales Contact Get Brochure Get Manual
Login to Save for Later
Best Suited For:
  • Government
  • Healthcare
Warranty: 3 Year Full Coverage Factory Warranty - Optional Extended Warranty Available

Benefits

View information on two isolated computers simultaneously. 
Block unauthorized USB devices while allowing secure switching of smart card and biometric devices between computers 
Universal video connectors to support DP, HDMI, and DVI-D 
Vertiv™ patented keyboard lock status indication 
Active intrusion detection and tamper-evident holographic labels prevent hardware from being compromised

Features

Designed for Common Criteria Protection Profile for Peripheral Sharing Device (PSD) v.4.0 
Secure KVM switching allows for instantaneous interaction between two computers from different security classifications 
Cursor Navigation Switching (CNS) seamlessly transitions keyboard and mouse control between computers when pressing the left CTRL key and moving the cursor across screen borders 
Native video supports up to UHD 4K at 60 Hz 
Unidirectional data flow of keyboard, mouse, video, and audio 

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv Technical Support for IT Management & Software (Trellis & Avocent products)
+1 888 793 8763
Mon-Fri 9:00 a.m. to 5:30 p.m. Alabama USA
Product areas of focus: Desktop KVM and KM, IP KVM, Secure KVM, Serial Consoles and Gateways, Digital Infrastructure Solutions
Partner Login

Language & Location