Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Model

Cybex SCKM120 Secure Desktop KM

​The Cybex SCKM120 secure desktop KM is designed to meet the stringent specifications of the U.S. government and certified to the NIAP / Common Criteria Protection Profile for Peripheral Sharing Switch version 3.0.

Find Sales Contact Get Brochure Get Manual
Login to Save for Later
Best Suited For:
  • Banking, Financial and Insurance
  • Government
Warranty: 3 Year Full Coverage Factory Warranty - Optional Extended Warranty Available

Benefits

Outstanding Security: Designed to meet the requirements of the latest National Information Assurance Partnership (NIAP) Common Criteria Protection Profile for Peripheral Sharing Switch, version 3.0.
Enhanced Usability: Cursor Navigation Switching allows the user to switch control between systems by simply moving the cursor from one display to another
Access:  Access up to four computers or networks using a single keyboard and mouse
Zero Delay Switching:  Mouse and keyboard switching via emulation assures zero delay in switching time between connected sources
Independent USB Switching: Easily switch USB (SCKM145 only) peripherals independently of keyboard and mouse 

Features

Cursor navigation switching lets users switch control between systems by simply moving the mouse cursor from one display monitor to another. Both audio and keyboard follow the cursor from one computer to the next.
Instant mouse and keyboard switching via emulation assures zero delay when switching between systems.
Independent audio and USB switching gives users the ability to freeze audio and USB devices to a specific channel so these feeds are maintained as the cursor switches between system monitors.
Managed copy and paste allows content to be copied from one system to another. Copy and paste can be managed with built-in controls to specify what can be copied, such as allowing a user to copy numbers only in a specific format.
High-speed mobile device charging port provides a quick way to charge mobile phones and other devices.
Pre-set display configurations are easily modified for specific environments with a user-friendly administrator tool, enabling flexible assignment of USB devices for each user.​​ 

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv Technical Support for IT Management & Software (Trellis & Avocent products)
+1 888 793 8763
Mon-Fri 9:00 a.m. to 5:30 p.m. Alabama USA
Product areas of focus: Desktop KVM and KM, IP KVM, Secure KVM, Serial Consoles and Gateways, Digital Infrastructure Solutions
Partner Login

Language & Location