The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Cybex™ SC800 DPH, DPHC and DVI-D Series Secure Desktop KVM Switches

The Cybex™ SC800 DPH DPHC and DVI-D series secure desktop KVM switching portfolio eliminates redundant peripherals and reduces desktop clutter. This single head secure switch gives users access up to four computers using a single keyboard, monitor, and mouse. It comes with either a DVI-D or Universal Video Connector and provides the flexibility users need in managing content from multiple computers. The DPHC models come standard with one USB-C computer connector and three traditional KVM computer connectors.

Get Brochure
Best Suited For:
  • Government
  • Healthcare
  • Banking
  • Financial and Insurance
Warranty: 3 Year Full Coverage Factory Warranty – Optional Extended Warranty Available

Model Specifications Overview
SC820DPH
2   DP, HDMI and DVI-D   UHD 4K @60Hz   1.7 in   2.4 in   7.0 in   1.0 lbs  
SC840DPH
4   DP, HDMI and DVI-D   UHD 4K @60Hz   1.7 in   5.0 in   13.7 in   3.0 lbs  
SC845DPH
4   DP, HDMI, DVI-D   UHD 4K @60Hz   1.7 in   5.0 in   13.7 in   3.0 lbs  
SC840DPHC
4   DP, HDMI and DVI-D   UHD 4K @60Hz   1.7 in   2.4 in   7.0 in   3.0 lbs  
SC845DPHC
4   DP, HDMI, DVI-D   UHD 4K @60Hz   1.7 in   2.4 in   7.0 in   3.0 lbs  
SC840DVI
4   DVI-D to DVI-D or DVI-D to HDMI   UHD 4K @30Hz   1.7 in   5.0 in   13.7 in   3.0 lbs  

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv Technical Support for IT Management & Software (Trellis & Avocent products)
+1 888 793 8763
Mon-Fri 9:00 a.m. to 5:30 p.m. Alabama USA
Product areas of focus: Desktop KVM and KM, IP KVM, Secure KVM, Serial Consoles and Gateways, Digital Infrastructure Solutions
Partner Login

Language & Location