The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Cybex™ SC900 Series Secure Desktop KVM Switches

The Cybex™ SC900 series secure desktop KVM switching portfolio offers a proven solution for guarding against desktop cyber intrusion. These switches, that switch between networks at the push of a button, are certified to meet the NIAP Common Criteria Protection Profile for Peripheral Sharing Switch ver. 3.0. They provide high resolution compatibility utilizing HDMI, DisplayPort, and DVI technology. The SC900 series models support 2, 4, or 8 networks, two monitors, and CAC through a dedicated port.

Find Sales Contact Get Brochure Get Manual
Login to Save for Later
Best Suited For:
  • Broadcast and Entertainment
Warranty: 2 Year Full Coverage Factory Warranty - Optional Extended Warranty Available

The Cybex™ SC900 secure desktop KVM switching portfolio offers a proven solution for guarding against cyber intrusion at the desktop. These switches are designed to meet the stringent specifications of the U.S. government and comply with the requirements of the latest NIAP protection profile for peripheral sharing devices version 3.0. These switches provide users with high resolution compatibility utilizing HDMI and DisplayPort technology as well as traditional DVI technology.

Model Specifications Overview
Cybex SC 920 Secure Desktop KVM
(2) DVI-I, single-link/dual-link   Dual Head DVI-I, single-link/dual-link   DVI dual-link - 2560 x 1600 @60Hz   2.2 in   7 in   2.4 in   1.5 lbs  
Cybex SC 920D Secure Desktop KVM
(2) DisplayPort 1.2   Dual Head HDMI 1.4   UHD 4K - 3840 x 2160 @30Hz   2.2 in   2.2 in   2.4 in   1.5 lbs  
Cybex SC 920H Secure Desktop KVM
(2) HDMI 1.4   Dual Head HDMI 1.4   UHD 4K - 3840 x 2160 @30Hz   2.2 in   7 in   2.4 in   1.5 lbs  
Cybex SC 920XD Secure Desktop KVM
(2) HDMI 1.4   DVI-I single-link/dual-link and DisplayPort 1.2   DVI dual-link 2560x1600 to UHD 4K   1.7 in   7 in   2.4 in   1.0 lbs  
Cybex SC940D Secure Desktop KVM
(4) DisplayPort 1.2   Dual Head HDMI 1.4   UHD 4K - 3840 x 2160 @30Hz   2.2 in   13.7 in   5 in   3.7 lbs  
Cybex SC 940H Secure Desktop KVM
(4) HDMI 1.4   Dual Head HDMI 1.4   UHD 4K - 3840 x 2160 @30Hz   2.2 in   13.7 in   5 in   3.7 lbs  
Cybex SC 945 Secure Desktop KVM
(4) DVI-I single-link/dual-link   Dual Head DVI-I, single-link/dual-link   DVI dual-link - 2560 x 1600 @60Hz   2.2 in   13.7 in   5 in   3.7 lbs  
Cybex SC 945D Secure Desktop KVM
(4) DisplayPort 1.2   Dual Head HDMI 1.4   UHD 4K - 3840 x 2160 @30Hz   2.2 in   13.7 in   5 in   3.7 lbs  
Cybex SC 945H Secure Desktop KVM
(4) HDMI 1.4   Dual Head HDMI 1.4   UHD 4K - 3840 x 2160 @30Hz   2.2 in   13.7 in   5 in   3.7 lbs  
Cybex SC 945XD Secure Desktop KVM
(4) HDMI 1.4   DVI-I single-link/dual-link and DisplayPort 1.2   DVI dual-link 2560x1600 to UHD 4K   1.7 in   13.7 in   5 in   3.0 lbs  
Cybex SC 985 Secure Desktop KVM
(8) DVI-I, single-link/dual-link   Dual Head DVI-I, single-link/dual-link   DVI dual-link - 2560 x 1600 @60Hz   2.2 in   17.3 in   7.3 in   6.8 lbs  
Cybex SC 940 Secure Desktop KVM
(4) DVI-I single-link/dual-link   Dual Head DVI-I, single-link/dual-link   DVI dual-link - 2560 x 1600 @60Hz   2.2 in   13.7 in   5 in   3.7 lbs  
Cybex SC 945DP Secure Desktop KVM
(4) DisplayPort 1.2   DisplayPort 1.2   UHD 4K - 3840 x 2160 @30Hz   2.2 in   13.7 in   5 in   3.7 lbs  
Cybex SC 940DP Secure Desktop KVM
(4) DisplayPort 1.2   DisplayPort 1.2   UHD 4K - 3840 x 2160 @30Hz   2.2 in   13.7 in   5 in   3.7 lbs  
Cybex SC 985DP Secure Desktop KVM
(8) Dual Head DisplayPort 1.2   Dual Head DisplayPort 1.2   UHD 4K - 3840 x 2160 @30Hz   2.2 in   17.3 in   7.3 in   6.8 lbs  
Cybex SC 920XP Secure Desktop KVM
(2) DVI-I, single-link/dual-link & DisplayPort 1.2   Dual Head DisplayPort 1.2   DVI dual-link 2560x1600 to UHD 4K   1.7 in   7 in   2.4 in   1.0 lbs  
Cybex SC 920DP Secure Desktop KVM
(2) Dual Head DisplayPort 1.2   Dual Head DisplayPort 1.2   UHD 4K - 3840 x 2160 @30Hz   2.2 in   7 in   7 in   1.5 lbs  
Cybex SC 945XP Secure Desktop KVM
(4) DVI-I, single-link/dual-link & DisplayPort 1.2   Dual Head DisplayPort 1.2   DVI dual-link 2560x1600 to UHD 4K   1.7   13.7   5   3.0  

Benefits

Outstanding security. Designed to meet the requirements of the latest National Information Assurance Partnership (NIAP) Common Criteria Protection Profile for Peripheral Sharing Switch, version 3.0.
Discrete processing paths. Isolated ports on the switch provide discrete processing paths to each system, preventing data leakage, transfer or crosstalk between adjacent ports.
Unique NUM Lock, CAPS Lock and Scroll Lock indicators. While the Cybex series maintains unidirectional data flow, it also provides indicators that alert users when the NUM Lock, CAPS Lock or Scroll Lock is on to improve ease of use.
Support for USB authentication devices. A CAC port provides secure connection to common access cards for authenticating users. An optional Dedicated Periphral Port (DPP) provides a secure connection to common access card readers, as well as additional types of authentication devices including, facial recognition scanners and fingerprint readers.
Gain true image reproduction and display flexibility. Cybex KVM switches offer the industry’s broadest range of video connections including DVI-I, Display Port, HDMI and support for resolutions up to UHD 4K to make sure image quality is highly accurate and video plays at the highest definition possible. 

Features

NIAP Common Criteria Protection Profile for Peripheral Sharing Switch ver. 3.0
Two, four or eight secure, isolated channels
Resolutions up to UHD 4K or 2560 X 1600  
Dual Head display connections with DVI-I, HDMI 1.4, or DisplayPort 1.2 support
CAC/DPP option available
Dual monitor support  

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv Technical Support for IT Management & Software (Trellis & Avocent products)
+1 888 793 8763
Mon-Fri 9:00 a.m. to 5:30 p.m. Alabama USA
Product areas of focus: Desktop KVM and KM, IP KVM, Secure KVM, Serial Consoles and Gateways, Digital Infrastructure Solutions
Partner Login

Language & Location