Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Model

Cybex SC 840H Secure Desktop KVM

The Cybex™ SC840H secure desktop KVM is designed to meet the stringent specifications of the U.S. government and certified to the NIAP / Common Criteria protection profile for peripheral sharing switches version 3.0.

Find Sales Contact Get Brochure Get Manual
Login to Save for Later
Best Suited For:
  • Banking, Financial and Insurance
  • Government
  • Healthcare
  • Military, Defense, Aerospace and Missile
Warranty: 3 Year Full Coverage Factory Warranty - Optional Extended Warranty Available

Benefits

Outstanding Security: Designed to meet the specifications of NIAP Protection Profile for Peripheral Switching Devices, version 3.0. system
Access:  Access multiple computers or networks using a single keyboard, monitor and mouse
Advanced Video Support: Support for DVI-I, HDMI 1.4 and DP1.2 in single and dual head models supporting high resolutions up to UHD 4K
Zero Delay Switching: Mouse and keyboard switching via emulation assures zero delay in switching time between connected sources  

Features

NIAP Protection Profile for Peripheral Switching Devices v. 3.0
Four secure, isolated channels
Single Head display connections with HDMI 1.4 support, providing resolutions up to UHD 4K
Advanced Isolation between computers and shared peripherals
CAC/DPP option available
Always-on active anti-tampering system    

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv Technical Support for IT Management & Software (Trellis & Avocent products)
+1 888 793 8763
Mon-Fri 9:00 a.m. to 5:30 p.m. Alabama USA
Product areas of focus: Desktop KVM and KM, IP KVM, Secure KVM, Serial Consoles and Gateways, Digital Infrastructure Solutions
Partner Login

Language & Location