Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Discontinued

Product Model

Watchdog 100-NPS

Environmental Monitor, on-board temperature, humidity and dew-point sensors, one relay contact, capacity to add 8 additional external sensors (4 RJ12 and 4 Dry Contact/ 0-5V), No power supply included.

Get Manual

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Product areas of focus: Power Distribution, Monitoring
Vertiv (Customer Service for Albér Products)
+1 954 377 7101
7775 West Oakland Park Blvd Sunrise Florida 33351 USA
Product areas of focus: Monitoring
Vertiv (Technical Support for Albér Products)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Monitoring

Frequently Asked Questions

Q
Why do I have an alarm showing tripped even though the current value is below the threshold?
A
Each alarm has a 1-unit hysteresis built-in to help limit nuisance alarms. This means that a value must change by 1 unit before the alarm will clear. For example, if there is a temperature alarm set with a high trip of 75F, the value must fall below 74F before the alarm will actually clear. A clear delay will need to be set and configured on the that alarm.
Q
How can I re-order the sensor OIDs on a Watchdog device?
A
To change the order in which sensors are mapped to an OID the user will need to unplug all sensors from the device and wait 1-2 minutes until they show unplugged on the web interface (will read unavailable at first). After they show unplugged, check the "remove all unplugged devices" box and then click the save changes button. After a couple minutes they can begin reconnecting sensors in the order you would like them in.
Q
My Watchdog 15 is showing a higher temperature than what my thermostat is showing.
A
In still air environments the onboard sensor is susceptible to higher temperature readings due to circuit board heating. With that, air temperatures in a room are rarely, if ever, uniform throughout the space, due to convection currents, relative proximity to sources of heat and cold air, and other thermal effects. Our Watchdog products have an internal temperature offset that you can adjust to compensate for board heating. This is found by selecting the Configuration Wrench in Sensors-Overview.
Partner Login

Language & Location