The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Model

Watchdog 100

Find Sales Contact Get Brochure Get Manual
Best Suited For:
  • Banking
  • Financial and Insurance
  • Broadcast and Entertainment
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Manufacturing
  • Military
  • Defense
  • Aerospace and Missile
  • Professional Services
  • Retail and Wholesale
  • Telecom
  • Transportation
Warranty: Vertiv™ Geist™ Environmental Monitors come with a standard three-year warranty that is automatically extended to five years if the product is registered within 120 days of purchase.

Benefits

Protect critical IT infrastructure by strategically monitoring data center, server room and network closet environments. View real time sensor data from a secure web interface and receive alerts via Email, SNMP, or Email-to-SMS. Receive alerts of out-of-range conditions to ensure they are addressed before resulting in downtime. Standard three-year warranty, upgraded to five years with product registration.

Features

On-board temperature, humidity, and dew point sensor. Capacity to add up to 4 additional Plug-n-Play sensors with a splitter and 4 Dry Contact / 0-5V sensors. Simple to install and configure, requires no special software other than a standard web browser. Includes 1 NO/NC relay contact for triggering external devices.

Vertiv™ Geist™ Environmental Monitors include on-board temperature, humidity, and dew point sensors. Additional Plug-n-Play and Dry Contact/ 0-5V sensor capacity enables users to deploy a comprehensive and cost-effective environmental monitoring solution to minimize risks to critical infrastructure.

Watchdog 100
Technical Specifications
Web User Interface
Yes
Notifications
Up to 50 Customizable Alarms with Escalations
Configuration Port
RJ45
Environmental Sensors
Temperature, Humidity, and Dewpoint
Inputs
2 RJ12 Sensor Inputs
Networking
Ethernet via RJ45

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Product areas of focus: Power Distribution, Monitoring
Vertiv (Customer Service for Albér Products)
+1 954 377 7101
7775 West Oakland Park Blvd Sunrise Florida 33351 USA
Product areas of focus: Monitoring
Vertiv (Technical Support for Albér Products)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Monitoring
Partner Login

Language & Location