The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Model

Liebert® LT500Y Leak Detection Cable

The Leak detection cable is designed for use with Liebert® Liqui-Tect™ two-channel leak detection and reporting system, and Liebert® LT460 zone leak detection sensors. The memory-resistant flexible cable is easy to install, and it includes mating connectors to extend the cable to the desired length.

Get Brochure Get Manual
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Telecom
Warranty: One Year Limited Warranty Against Defects in Material and Workmanship.

Benefits

Flexibility
Non-kink design makes the cable easy to position around equipment.
Multiple standard lengths to meet site needs.
Additional cable easily added with provided connectors.
Compatible with Liebert® Liqui-Tect™ two channel leak detection system

Features

Flexible leak detection cable
15, 35 and 50 foot lengths
Installs easily due to non-kink cable that does not exhibit memory
Allows easy extension with provided connectors
Communicates with Liebert® Liqui-Tect™ monitor and Liebert® LT460 zone sensor

Liebert® LT500Y Leak Detection Cable
Technical Specifications
Product Line
Liebert® Liqui-Tect™ Leak Detection System
Mounting
Floor mount
Weight
na
Weight
na
Height
na
Height
na
Width
na
Width
na
Depth
na
Depth
an

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Product areas of focus: Power Distribution, Monitoring
Vertiv (Customer Service for Albér Products)
+1 954 377 7101
7775 West Oakland Park Blvd Sunrise Florida 33351 USA
Product areas of focus: Monitoring
Vertiv (Technical Support for Albér Products)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Monitoring
Partner Login

Language & Location