Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Liebert® Leak Detection Systems

Enhance data center protection with leak detection systems that quickly identify and report leaks before they become problems.

Get Brochure
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Telecom
Warranty: One Year Limited Warranty Against Defects in Material and Workmanship.

Model Specifications Overview
Liebert® Liqui-Tect™ LP3000
Liebert® Liqui-Tect™ LP3000 Leak Detection System   Wall Mount/Rack Mount   Web Interface   90-264 VAC 47/63HZ 600 mA max.   4.25"   8"   1.25"   1.5 lbs.  
Liebert® LT410 Point Leak Detection Sensors
Leak Spot Detector   Floor mount   Dry contact   24 VAC, 50/60 Hz 100 mA, 3 VA   4.46 in   6.35 in   2.25 in   2 lb  
Liebert® Liqui-Tect™ LP6000
Liebert® Liqui-Tect™ LP6000 Leak Detection System   Wall Mount   Web and Local   100-240VAC @ 500mA max, 50/60Hz; dedicated circuit   10.0"   12.5"   3.25"   8.2  
Liebert® LT460 Zone Leak Detection Sensors
Leak Zone Detection   Floor mount   Dry contact   24 VAC, 50/60 Hz 120 mA, 3 VA   3.5 in   5.35 in   3.23 in   2 lb  
Liebert® LT500Y Leak Detection Cable
Liebert® Liqui-Tect™ Leak Detection System   Floor mount       na   na   na   na  

Benefits

Fast leak detection and reporting
Simple installation for quick placement
Continually monitors leaks, internal fault and power failure

Features

Zone leak detection systems, sensors and cables
Point leak detection systems, sensors and cables
Communicates with Liebert® SiteScan™ Web centralized monitoring system or a building management system

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Product areas of focus: Power Distribution, Monitoring
Vertiv (Customer Service for Albér Products)
+1 954 377 7101
7775 West Oakland Park Blvd Sunrise Florida 33351 USA
Product areas of focus: Monitoring
Vertiv (Technical Support for Albér Products)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Monitoring
Partner Login

Language & Location