Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product

Vertiv™ Liebert® IntelliSlot™ RDU101 Communications Card

The Vertiv™ Liebert® IntelliSlot™ RDU101 Communications Card enables communication between Vertiv™ products such as Trellis™ Enterprise, Trellis™ Power Insight and LIFE™ Services. It provides web access, data via SNMP and Modbus TCP for Vertiv equipment. Environmental sensor data is provided via web and SNMP.

Find Sales Contact Get Manual
Best Suited For:
  • Banking
  • Financial and Insurance
  • Data Center/Colocation/Hosting
  • Government
  • Healthcare
  • Retail and Wholesale
  • Telecom

Benefits

Quick, real-time view of parametric data and system statuses.
Prompt alarm notification for fast event resolution.
Know environmental conditions of your data center for informed, efficient decision making.
Flexible communication regardless of device protocol.
Peace of mind knowing data is transported in a secure manner.
Save time configuring and updating firmware on managed devices.

Features

Provides web access to the installed devices via popular web browsers-Microsoft Internet Explorer, Mozilla Firefox, Google Chrome and Safari.
Provides alarm notifications via email and text messaging.
Supports environmental monitoring via Liebert® SN Sensors for temperature, humidity, leak detection, doors and contact closures.
Supports third-party protocols for building and network management applications for status and alarms via SNMP and Modbus TCP.
Enables Vertiv software tools and services, including Trellis™ Enterprise, Trellis™ Power Insight and LIFE Services.
Supports high-speed file transfer to managed devices for firmware and configuration updates.
HTTPS messages and web access encryption with installable customer provided certificates.
Options for SNMP v3 authentication support (none, MD5 or SHA), privacy support (none, DES or AES) and Traps.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Product areas of focus: Power Distribution, Monitoring
Vertiv (Customer Service for Albér Products)
+1 954 377 7101
7775 West Oakland Park Blvd Sunrise Florida 33351 USA
Product areas of focus: Monitoring
Vertiv (Technical Support for Albér Products)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Monitoring

Frequently Asked Questions

Q
Can I obtain a list of the supported SNMP Traps and parameters from the card?
A
Yes, once SNMP is enabled on the card the SNMP data available from the managed device is available on the download menu display from the managed device tab. Consult the User Manual for more details.
Q
How many SNMP Trap targets can I configure in the Liebert® IntelliSlot™ RDU101 Communications Card?
A
20
Q
Is the Liebert® IntelliSlot™ RDU101 Communications Card hot-swappable?
A
Yes, you will not be required to shut down your equipment to install this card.
Q
What Vertiv products are supported by the RDU101 card?
A
GXT5 UPS
Partner Login

Language & Location