Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Liebert® IntelliSlot™ 485 and Building Management System Interface Cards

Provides a communication interface from Liebert® devices to a Building Management System or SiteScan™ SiteLink modules for remote monitoring and control via Modbus RTU or Liebert® proprietary protocol.

Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
  • Telecom
Warranty: Thirteen month limited warranty from date of shipment

Benefits

Flexibility
Offers multiple connection options: Liebert® IntelliSlot™ 485 and Liebert® IntelliSlot™ 485 LBDS support IGM and MODBUS; Liebert® IntelliSlot™ 485 ADPT and Liebert® IntelliSlot™ Web/485 ADPT support MODBUS (an added connection option for equipment using the Liebert® proprietary protocol).
Provides for ease of integration with industry standard protocol.
 
Higher Availability
Configures easily to work with Liebert® SiteScan™ Web enterprise monitoring system and Building Management Systems.
Allows for proactive analysis and maintenance to ensure facility uptime, through use of parametric data.
 
Lowest Total Cost Of Ownership
Communicates to Liebert® SiteScan™ Web or Building Management System with a single card, eliminating the need for additional hardware.
Provides data for analysis and planning to reduce or eliminate costly downtime.
 
Ideally Suited For
Small and large data centers
Computer rooms, network access spaces or server closets
Telecommunications facilities
Industrial process control centers
Other sensitive electronic applications

Features

Liebert® equipment interface card
Operates with industry standard "Open" protocol
Communicates with Liebert® SiteScan™ Web software
Provides remote alarm notification

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Product areas of focus: Power Distribution, Monitoring
Vertiv (Customer Service for Albér Products)
+1 954 377 7101
7775 West Oakland Park Blvd Sunrise Florida 33351 USA
Product areas of focus: Monitoring
Vertiv (Technical Support for Albér Products)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Monitoring
Partner Login

Language & Location