Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product

Vertiv™ Avocent® HMX 6500R | High Performance KVM Receiver (HMX6500R)

The Vertiv™ Avocent® HMX 6500R High Performance KVM System receiver delivers KVM and VM access without requiring additional hardware or compromise on KVM functionality. By incorporating Virtual Desktop Infrastructure (VDI) protocols into the receiver, the Avocent® HMX 6500R allows all operators to access all machines in a more efficient way. It is ideal for demanding applications such as broadcast, control rooms and collaborative environments.

Find Sales Contact Get Brochure Get Manual
Login to Save for Later
Key Benefits
Crisp and clear picture quality, audio, and USB 2.0 to single/dual screens over a single 1GbE link.
Real-time access to unlimited physical and virtual machines from a single human-machine interface.
Dual-head displays for physical machines or Single-head display for virtual machines (not both).
Virtual Machines count towards endpoint license.
Accessible anywhere on any device with ease and security.
Best Suited For:
  • Broadcast and Entertainment
  • Banking, Financial and Insurance
  • Education
  • Government
  • Healthcare
  • Military, Defense, Aerospace and Missile
Warranty: 2 year Standard Warranty

Benefits

Simplicity: No need for adapters or converters; currently meeting the needs of customers whose devices require DP
Accessibility: Ensure quality and security of critical devices when accessing them remotely.
Quality: Crisp and clear picture quality, audio, and flexibility in graphical/image output and USB 2.0 to single/dual screens over a single 1GbE link.
Options: Dual-head displays for physical machines or Single-head display for virtual machines (not both) provides options to view content
Flexibility: Over a single 1GbE link, users have the flexibility on the type of connectivity they prefer with the ability to transfer over greater distances  

Features

Native Dual Head DisplayPort (DP)
VDI/VM Support via Remote Desktop Protocol (RDP)
Dual Head 1920x1200 @60 Hz or Single 2560x1600
Dual Head Physical or Single Head Virtual
1 GB Ethernet or SFP (Fiber of Copper)   

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv Technical Support for IT Management & Software (Trellis & Avocent products)
+1 888 793 8763
Mon-Fri 9:00 a.m. to 5:30 p.m. Alabama USA
Product areas of focus: Desktop KVM and KM, IP KVM, Secure KVM, Serial Consoles and Gateways, Digital Infrastructure Solutions
Partner Login

Language & Location