The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product

Avocent Rack Mount Power Supply

Low-voltage devices, like the Avocent® HMX and Avocent® LV Extender, often require the use of external power supplies and Avocent power supplies provide great reliability and efficiency. When IT infrastructures, require greater flexibility and efficiency, the Avocent® RMPSU delivers the same reliability of Avocent’s traditional power solutions but with economies of scale and convenience that aren’t possible with external power supplies.

Get Brochure Get Manual
Login to Save for Later
Best Suited For:
  • Broadcast and Entertainment

Features

More Efficient Power Distribution
Available with one or two hot-swappable power modules.
Dual module configurations balance the power load across both modules.
Each module has been rated to 500,000hrs MTBF
 
Scale or change effortlessly
No need for individual power supplies. Each unit provides 8 or 16 independently controllable 12V outputs
Power all your low-voltage devices. Cable converters available for 12V to 5V conversions
 
Management for Even Greater Efficiency
Control and monitor the RMPSU via a secure HTTP interface
Manage temperature, fan speed and current down to the port
Integrate with third-party management tools through REST API 

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv Technical Support for IT Management & Software (Trellis & Avocent products)
+1 888 793 8763
Mon-Fri 9:00 a.m. to 5:30 p.m. Alabama USA
Product areas of focus: Desktop KVM and KM, IP KVM, Secure KVM, Serial Consoles and Gateways, Digital Infrastructure Solutions
Partner Login

Language & Location