Avocent MergePoint Unity Digital KVM Switches
The Avocent MergePoint Unity Digital KVM Switch includes both KVM-over-IP and serial console management technology. Centralize the management of the switches with DSView 4 Management software.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
Avocent MergePoint Unity Digital KVM Switches
The Avocent MergePoint Unity Digital KVM Switch includes both KVM-over-IP and serial console management technology. Centralize the management of the switches with DSView 4 Management software.
Warranty: 2 Year Full Coverage Factory Warranty - Optional Extended Warranty AvailableSpecifications
The Avocent MergePoint Unity™ switch provides IT administrators a complete remote management solution to access and control servers, networking equipment and other devices found in data centers and branch offices.
Avocent MPU108EDAC Digital KVM Switch
|
||||||||
---|---|---|---|---|---|---|---|---|
KVM | 1 x VGA, 4 x USB Type A | 8 serial, 1 digital | VGA, DVI-I, Display Port and HDMI | Maximum local video resolution 1920x1080 | 1.72 in | 17 in | 9.2 in | 6.3 lbs |
See more product information | ||||||||
Avocent MPU2032DAC Digital KVM Switch
|
||||||||
KVM | 1 x VGA, 4 x USB Type A | 32 serial, 2 digital | VGA, DVI-I, Display Port and HDMI | Maximum local video resolution 1920x1080 | 1.72 in | 17 in | 13.38 in | 8.6lbs |
See more product information | ||||||||
Avocent MPU2016DAC Digital KVM Switch
|
||||||||
KVM | 1 x VGA, 4 x USB Type A | 16 serial, 2 digital | VGA, DVI-I, Display Port and HDMI | Maximum local video resolution 1920x1080 | ||||
See more product information | ||||||||
Avocent MPU4032DAC Digital KVM Switch
|
||||||||
KVM | 1 x VGA, 4 x USB Type A | 32 serial, 4 digital | VGA, DVI-I, Display Port and HDMI | Maximum local video resolution 1920x1080 | 1.72 in | 17 in | 13.38 in | 8.6 lbs |
See more product information | ||||||||
Avocent MPU8032DAC Digital KVM Switch
|
||||||||
1.72 in | 17 in | 13.38 in | 8.6 lbs | |||||
See more product information |
Benefits
Features
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.