Avocent Matrix Digital High Performance KVM System
The Avocent Matrix Digital High Performance KVM system provides a highly scalable and configurable way to connect hundreds of users to thousands of servers and workstation equipment in a secure, real-time manner. By providing high definition video, audio, and exceptional USB performance is ideal for control room and user extension applications in Government, Broadcast, Post Production, Enterprise Data Centers, Industrial, and Transportation environments.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Military, Defense, Aerospace and Missile
- Banking, Financial and Insurance
- Broadcast and Entertainment
- Chemical/Petrochemical (excl. Oil & Gas)
- Data Center/Colocation/Hosting
- Education
- Government
- Healthcare
- Nuclear Power
- Oil and Gas
- Transportation
Avocent Matrix Digital High Performance KVM System
The Avocent Matrix Digital High Performance KVM system provides a highly scalable and configurable way to connect hundreds of users to thousands of servers and workstation equipment in a secure, real-time manner. By providing high definition video, audio, and exceptional USB performance is ideal for control room and user extension applications in Government, Broadcast, Post Production, Enterprise Data Centers, Industrial, and Transportation environments.
- Military, Defense, Aerospace and Missile
- Banking, Financial and Insurance
- Broadcast and Entertainment
- Chemical/Petrochemical (excl. Oil & Gas)
- Data Center/Colocation/Hosting
- Education
- Government
- Healthcare
- Nuclear Power
- Oil and Gas
- Transportation
Specifications
Avocent Matrix MXR5110 DVI-I Receiver
|
|||||||
---|---|---|---|---|---|---|---|
USB x 6 | Speaker & Mic | 1 x DVI-I | 1920x1200 | 1.21 in | 8 in | 4.9 in | 1.6 lbs |
See more product information | |||||||
Avocent Matrix MXS5132 32 Port Switch
|
|||||||
N/A | N/A | N/A | N/A | 3.40 in | 17.10 in | 21.10 in | 24.8 lbs |
See more product information | |||||||
Avocent Matrix MXS5120 20 Port Switch
|
|||||||
N/A | N/A | N/A | N/A | 3.40 in | 17.10 in | 21.10 in | 19 lbs |
See more product information | |||||||
Avocent Matrix MXT5110 DVI Transmitter
|
|||||||
USB-B x 1 | Speaker & Mic | 1 x DVI-I | 1920x1200 | 1.21 in | 4.75 in | 6.20 in | 1.4 lbs |
See more product information | |||||||
Avocent Matrix MXT5120 VGA Transmitter
|
|||||||
USB-B x 1 | Speaker & Mic | 1 x VGA | 1920x1200 | 1.21 in | 4.75 in | 6.20 in | 1.4 lbs |
See more product information |
Features
- Avocent Matrix High Performance KVM Data Sheet
- Data Center Infrastructure Solutions-Channel Products Catalog VR-01407
- Fiber Media Converters - Matrix Accessories EOL
- MM4224 - End of Availability – Avocent Matrix Manager Software
- MM4179 - End of Availability – Avocent Matrix (MXS5120-XXX)
- Avocent Broadcast Solutions Brochure AV-11104
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.