The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Model

Avocent® LV5520T/ Avocent® LV5520R KVM Extender

The Avocent® LV5520T is the latest in the Avocent® high-performance family of products. Coupled with the Avocent LV5520R, the Avocent LV5520T is a point-to-point high performance KVM extender that provides 24-bit color graphics over dual heads up to 4K@60Hz.

Get Brochure Get Manual
Login to Save for Later
Best Suited For:
  • Broadcast and Entertainment
  • Banking, Financial and Insurance
  • Education
  • Government
  • Healthcare

Benefits

4K @60 Hz - New technology auto-adjusts to deliver high quality video up to 4K/60 on both single and dual head extenders. 
Improve Productivity and Functionality - Take advantage of forward and backward capability with the transparent, hi-speed USB 2.0 ports by connecting to tablets, joysticks, webcams, printers, and more.

Features

Zero Configuration - Effortlessly connect to various devices without having to go through the hassle of manual setup.  
Fiber or Copper Option - Connect the transmitter and receiver with only a single fiber or copper cable. Expand the range and bandwidth of the KVM extender up to 4km with the fiber cable option.  
USB 2.0 True Emulation (Dual Head) - Device USB emulation ensures the computer will boot without the Rx connected and allows dual PC operation.

The Avocent® LV5520T is the latest in the Avocent® high-performance family of products. Coupled with the Avocent LV5520R, the Avocent LV5520T is a point-to-point high performance KVM extender that provides 24-bit color graphics over dual heads up to 4K@60Hz. It provides users with real-time access, high resolution clarity and local console video output. The Avocent LV5520T connects either via a copper or fiber link and comes with a LED indicator that shows the quality of the link connection.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv Technical Support for IT Management & Software (Trellis & Avocent products)
+1 888 793 8763
Mon-Fri 9:00 a.m. to 5:30 p.m. Alabama USA
Product areas of focus: Desktop KVM and KM, IP KVM, Secure KVM, Serial Consoles and Gateways, Digital Infrastructure Solutions
Partner Login

Language & Location