Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Model

Vertiv™ Avocent® MP1000 Management Platform Virtual Appliance

The Vertiv™ Avocent® MP1000 Management Platform enables IT teams to manage IT infrastructure remotely and securely, while benefitting from automated deployment and configuration processes. Vertiv™ Avocent® Management Platform Virtual Appliance is the software version of the ADX-MP1000DAC-400 hardware appliance. It is designed for secure remote management and provides a rich set of REST APIs and SDK to help automate deployment and configuration changes to IT equipment.

Get Manual
Login to Save for Later
Key Benefits
Fastest and most feature rich KVM experience on a single device
Take advantage of total cost savings with Virtual Appliance
All digital architecture for flexible and scalable deployments
Most expansive management of IT devices
Resilient and secure technology support 100+ simultaneous users
Best Suited For:
  • Banking
  • Financial and Insurance
  • Broadcast and Entertainment
  • Data Center/Colocation/Hosting
  • Education
  • Healthcare
  • Government
  • Manufacturing
  • Retail and Wholesale
  • Telecom
  • Transportation
Warranty: 2 Year Standard Warranty

Benefits

Simplified management and control of virtual and physical infrastructure across enterprise and edge
Secure and auditable access to devices for IT operators
Improve efficiency of making changes to IT devices
Designed for scalability to Easily scale from small to large
Minimize service disruption with always-available remote access
Minimize service disruption with always available remote access to your IT infrastructure
Combine KVM over IP, Serial access, Virtual Machine and Service Processor management to manage heterogeneous infrastructure across enterprise and edge
Improve efficiency by standardizing on Redfish to manage service processors and using a common set of APIs to manage IT infrastructure
Reduces overall total cost of ownership (Virtual Appliance)

Features

Discover IT devices, Service Processors, Virtual Machines
HTML5 Viewer for KVM and VM sessions
View SP Metrics, SP Control, and Firmware updates
Session Sharing
Bulk updates and configuration, Firmware management
AD/LDAP, Permissions
RESTful APIs + SDK
Security: Safeguard access to IT infrastructure by restricting access to IT devices and limiting what operations users can perform on them.

The Vertiv™ Avocent® DSView™ Solution is built upon a secure common architecture which seamlessly integrate and scale to create an open yet resilient IT management platform – from Enterprise to Edge configurations. Avocent® DSView™ Solution provides the highest performance and agility, security, and enables automation, management, monitoring and control of all your devices like no other solution in the market. The Vertiv™ Avocent® MP1000 Management Platform allows users to manage service processors, virtual machines, IP KVM modules and remote access appliances. It also provides centralized firmware update capability to IT devices and limits security risks. The Vertiv™ Avocent® RM1048 Rack Manager uses a single IP to access devices, reduces power and cabling costs with PoE and can offer over 100+ user sessions without more hardware. The Vertiv™ Avocent® IPUHD 4K IP KVM offers remote 4K KVM with fast and precise mouse synchronization and end to end encryption of all traffic. It offers HDMI, DP, MiniDP adapters along with native USB-C for plug and play connectivity. The Vertiv™ Avocent® IPIQ IP KVM solution scales from edge to enterprise and increases productivity by simplifying remote access and troubleshooting of IT devices with enhanced video resolution.

Vertiv™ Avocent® MP1000 Management Platform Virtual Appliance
Physical Characteristics
Weight
n/a
Weight
n/a
Height
n/a
Height
n/a
Width
n/a
Width
n/a
Depth
n/a
Depth
n/a

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv Technical Support for IT Management & Software (Trellis & Avocent products)
+1 888 793 8763
Mon-Fri 9:00 a.m. to 5:30 p.m. Alabama USA
Product areas of focus: Desktop KVM and KM, IP KVM, Secure KVM, Serial Consoles and Gateways, Digital Infrastructure Solutions
Partner Login

Language & Location