Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Vertiv™ Avocent® DSView™ Solution

The Vertiv™ Avocent® DSView™ Solution is built upon a secure common architecture which seamlessly integrate and scale to create an open yet resilient IT management platform – from Enterprise to Edge configurations. Avocent® DSView™ Solution provides the highest performance and agility, security, and enables automation, management, monitoring and control of all your devices like no other solution in the market.

Find Sales Contact Get Brochure
Key Benefits
Fastest and most feature rich KVM experience on a single device
All digital architecture for flexible and scalable deployments
Most expansive management of IT devices
Resilient and secure technology supporting 100+ simultaneous users
Common architecture with open standards, platforms and APIs
Best Suited For:
  • Banking
  • Financial and Insurance
  • Broadcast and Entertainment
  • Data Center/Colocation/Hosting
  • Education
  • Healthcare
  • Government
  • Manufacturing
  • Retail and Wholesale
  • Telecom
  • Transportation
Warranty: 2 Year Standard Warranty

The Vertiv™ Avocent® DSView™ Solution is built upon a secure common architecture which seamlessly integrate and scale to create an open yet resilient IT management platform – from Enterprise to Edge configurations. Avocent® DSView™ Solution provides the highest performance and agility, security, and enables automation, management, monitoring and control of all your devices like no other solution in the market. The Vertiv™ Avocent® MP1000 Management Platform allows users to manage service processors, virtual machines, IP KVM modules and remote access appliances. It also provides centralized firmware update capability to IT devices and limits security risks. The Vertiv™ Avocent® RM1048 Rack Manager uses a single IP to access devices, reduces power and cabling costs with PoE and can offer over 100+ user sessions without more hardware. The Vertiv™ Avocent® IPUHD 4K IP KVM offers remote 4K KVM with fast and precise mouse synchronization and end to end encryption of all traffic. It offers HDMI, DP, MiniDP adapters along with native USB-C for plug and play connectivity. The Vertiv™ Avocent® IPIQ IP KVM solution scales from edge to enterprise and increases productivity by simplifying remote access and troubleshooting of IT devices with enhanced video resolution.

Model Specifications Overview
Vertiv™ Avocent® MP1000 Management Platform
Digital Infrastructure   2 x USB, 1 x Management   2 x 350W   VGA   n/a   2.5 in   17.08 in   3.5 in   29.98 lbs  
Vertiv™ Avocent® MP1000 Management Platform Virtual Appliance
n/a   n/a   n/a   n/a   n/a   n/a   n/a   n/a   n/a  
Vertiv™ Avocent® RM1048P Rack Manager
Digital Infrastructure   1 x USB, 1 x Console, 1 x Management   2 x 1200W   n/a   n/a          
Vertiv™ Avocent® IPUHD 4K IP KVM
Digital Infrastructure   1 x USB-C with alt mode DIsplay Port   5V 25W   n/a   4K, 24bit color up to 30HZ          
Vertiv™ Avocent® IPIQ IP KVM
Digital Infrastructure   2 x 10/100 mb SP connectivity 1 x VGA, 1 x USB   5V   n/a   1900 x 1200 @30 Hz, 16-bit color   .9 in   1.5 in   22 in   .30 lbs  
Vertiv™ Avocent® IPSL Serial Device
Digital Infrastructure   1 x 1G (PoE), 2 x RJ45, 2 x USB A, 1 x Power port   1 x Power port   n/a   n/a   1.4 in   3.3 in   5.8 in   4 lbs  

Benefits

Simplified management and control of virtual and physical infrastructure
Secure and auditable access to devices for IT operators
Improve efficiency of making changes to IT devices
Minimize costs with IP consolidation, PoE and API automation
Improved scalability with diverse devices and higher remote sessions
Resilient platform for security, reliability and high bandwidth demand
Increased productivity for remote access and remote working
Scalable to meet diverse connectivity and resolution needs
Secure access to remote devices

Features

Common architecture with an Open platform and APIs
Flexible and scalable deployments
Multilevel security for users and devices
USB-C native to match IT trends
IP addressable 4K KVM device
Centralized firmware updates to limit security risk

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv Technical Support for IT Management & Software (Trellis & Avocent products)
+1 888 793 8763
Mon-Fri 9:00 a.m. to 5:30 p.m. Alabama USA
Product areas of focus: Desktop KVM and KM, IP KVM, Secure KVM, Serial Consoles and Gateways, Digital Infrastructure Solutions
Partner Login

Language & Location