Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Vertiv™ CSV1000 Series Rack Mount KVM Switches

Vertiv™ CSV1000 switches offer a cost-efficient solution to streamline access and control to server resources and increase speed to remediation and operational efficiencies. These multi-user KVM switches, available in 8 and 16 port models, provide a straightforward user experience and help conserve space in your server room and reduce cable clutter.

Get Brochure Get Manual
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Manufacturing
Warranty: 2 Years Standard Warranty

Features

Consolidated Server Management
Simplified local access and control of your server resources all from a single console
Ability to connect and control 8 / 16 computers directly and control up to 256 computers with cascading
Easy to manage
Switch between targets with the simple on-screen display (OSD), hot-key operation and scan mode
Flexibility to mount KVM switches in same U-space on various LCD console
Installation is simple and fast, only need to connect cables to the correct ports, no software installation required
Authentication
Only authorized users can view and control computers; up to eight users and an administrator

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv Technical Support for IT Management & Software (Trellis & Avocent products)
+1 888 793 8763
Mon-Fri 9:00 a.m. to 5:30 p.m. Alabama USA
Product areas of focus: Desktop KVM and KM, IP KVM, Secure KVM, Serial Consoles and Gateways, Digital Infrastructure Solutions
Partner Login

Language & Location