Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Model

SVMV240DPH-400, Vertiv™ Avocent® Commercial MultiViewer KVM Switch 4 port

The Vertiv™ Avocent® Commercial MultiViewer KVM continues to provide the KVM solution required in accessing both classified and non-classified data. Through the use of an all new video port, the Avocent® Commercial MultiViewer KVM accepts either a standard HDMI or DP connector cable when the input/target video port has a universal connector. The Avocent® Commercial Multiviewer KVM can be used in either a single or dual display projection scenario with up to 8 computers on a single screen and features such as tiling, windowing, and touch screen.

Find Sales Contact Get Brochure Get Manual
Login to Save for Later
Key Benefits
Simultaneously view multiple computers on a single monitor.
Ability to interact with various computers on a single screen.
With CNS, keyboard and mouse transitions occur seamlessly when moving the cursor across window borders.
Direct interaction with any application through touch screen capabilities.
Smart-card (CAC) or biometric readers for authentication across multiple secure computers. 
Best Suited For:
  • Banking, Financial and Insurance
  • Government
  • Healthcare
Warranty: 3-Year Full Coverage Factory Warranty – Optional Extended Warranty Available

Features

The MultiViewer’s ease of use makes navigating between multiple computers a simple and intuitive experience.
The Avocent Standard MultiViewer works with HDMI and DP, affording users with flexible display options.
Interact with various computers on a single screen, with Smart-card (CAC) or biometric readers for authentication across multiple secure computers.

The Vertiv™ Avocent® Standard MultiViewer KVM system is a new technology approach to current standard KVM switches. By providing full windowing capability, each target PC is displayed in a separate window and all-on-one monitor/display. With a dual head option, the Avocent® Standard MultiViewer provides the user access of up to 8 computers either on single or dual monitors. With Cursor Navigation Switching (CNS), these same users can quickly and seamlessly switch across multiple domains with a single mouse, saving time and expense through a reduction in KVM peripherals.

SVMV240DPH-400, Vertiv™ Avocent® Commercial MultiViewer KVM Switch 4 port
Product Overview
Video Resolution
UHD 4K – 3840x2160 @60Hz
Physical Characteristics
Weight
3.5 lbs
Weight
1.58 kgs
Height
1.7 in
Height
43.18 mm
Width
5.0 in
Width
127 mm
Depth
13.7 in
Depth
348.98 mm

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv Technical Support for IT Management & Software (Trellis & Avocent products)
+1 888 793 8763
Mon-Fri 9:00 a.m. to 5:30 p.m. Alabama USA
Product areas of focus: Desktop KVM and KM, IP KVM, Secure KVM, Serial Consoles and Gateways, Digital Infrastructure Solutions
Partner Login

Language & Location