Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Model

SVM140DPH

The Vertiv™ Avocent® SVM140DPH Desktop Matrix switch is a universal 4-port switch and ideal for environments where monitoring and managing of two active computers is required. Through Cursor Navigation Switching (CNS), users have the flexibility to manage and monitor their data by simply moving their mouse across window borders.

Find Sales Contact Get Brochure Get Manual
Key Benefits
Cursor Navigation Switching (CNS)
Universal Video Connectors (DP & HDMI)
4K @ 60Hz
Touch Screen Support
Managing of two different active computers at the same time
Warranty: 2 year

Benefits

Assures image quality is highly accurate and video plays at the highest definition possible
Allows for instantaneous interaction with two active computers
Allows text and files to be copied from one system to another
Seamlessly transitions KM control between computers when moving cursor across screen borders
Lets users freeze audio and USB 3.0 accessories while simultaneously working on a different system
Provides easy connectivity to external USB devices for quick data transfer  

Features

Universal video connector to support DP, HDMI, and DVI-D for resolutions up to UHD 4K
Seamless KVM switching
Managed copy and paste  between connected computers
Cursor Navigation Switching (CNS)
Independent audio and USB switching
Multiple USB 3.0 accessory ports  

The SwitchView™ desktop KVM Matrix comes as either a 4 or 8 port switch with a universal video connector that supports DP, HDMI, and DVI-D for resolutions up to UHD 4K. With this flexibility, users are not locked in to input and output display types and reduces the need for multiple types of cables. With Cursor Navigation Switching (CNS) users seamlessly transition between active computers when moving the cursor across screen borders. Through the availability of multiple USB 3.0 ports, users can easily connect to external USB devices for quick data transfer.

SVM140DPH
Physical Characteristics
Weight
3.0 lbs
Height
1.7 in
Width
5.0 in
Depth
13.7 in

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv Technical Support for IT Management & Software (Trellis & Avocent products)
+1 888 793 8763
Mon-Fri 9:00 a.m. to 5:30 p.m. Alabama USA
Product areas of focus: Desktop KVM and KM, IP KVM, Secure KVM, Serial Consoles and Gateways, Digital Infrastructure Solutions
Partner Login

Language & Location