Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Model

Avocent® SV340D KVM Switch

The Avocent® SV340D desktop KVM switch helps bring order to the desktop.

Get Brochure Get Manual
Login to Save for Later
Best Suited For:
  • Banking, Financial and Insurance
  • Chemical/Petrochemical (excl. Oil & Gas)
  • Broadcast and Entertainment
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Military, Defense, Aerospace and Missile
  • Nuclear Power
  • Oil and Gas
  • Transportation
Warranty: 2 Year Full Coverage Factory Warranty - Optional Extended Warranty Available

Benefits

Increase productivity with simple, rapid access to systems and peripherals
Gain true image reproduction and display flexibility with support for ultra HD systems and mobile devices
Reduce costs with fewer peripheral purchases and easier IT maintenance 

Features

Advanced video support including DVI-I, HDMI, DP, and support for resolutions up to UHD 4K assures image quality is highly accurate and video plays at the highest definition possible.
Managed copy and paste allows content to be copied from one system to another. Copy and paste can be managed with built-in controls to specify what can be copied, such as allowing a user to copy numbers only in a specific format.
Multiple USB ports provide easy connectivity to external USB devices, quick data transfer and high-speed charging of mobile devices.
Mobile high-definition link allows media contained on mobile devices to be viewed on connected HDMI monitors.
Independent audio and USB switching lets users freeze audio and USB 3.0 peripherals while simultaneously working on a different system.  

Avocent® SV340D KVM Switch
Product Overview
Video Connection
2 x DP (HDMI and VGA with adapter)
Video Resolution
UHD 4K - 3840 x 2160 @ 30 Hz
Power Description
Power Supply(s)
Internal
Input Power (Maximum)
35W
Interfaces/Ports
USB ports
3
Operational Conditions
Operating Temperature
32° to 104° F (0° to 40° C)
Humidity
0-80% RH, non-condensing
Storage Temperature
-4° to 140° F (-20° to 60° C)
Physical Characteristics
Weight
3.7 lbs
Weight
1.85 kgs
Height
2.2 in
Height
56 mm
Width
13.7 in
Width
342 mm
Depth
5 in
Depth
125 mm
Miscellaneous
Agency Approvals
RCM, EU, FCC Class B, VCCI, c-UL

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv Technical Support for IT Management & Software (Trellis & Avocent products)
+1 888 793 8763
Mon-Fri 9:00 a.m. to 5:30 p.m. Alabama USA
Product areas of focus: Desktop KVM and KM, IP KVM, Secure KVM, Serial Consoles and Gateways, Digital Infrastructure Solutions
Partner Login

Language & Location