The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Avocent® SwitchView™ 300 Series Desktop KVM Switches

Feature-rich desktop KVM, designed to streamline the desktop experience and enhance user productivity. Supports dual monitor, DVI-I, Display Port 1.2 or HDMI 1.4. Provides easy connectivity to external USB devices, quick data transfer and high-speed charging of mobile devices.

Find Sales Contact Get Brochure Get Manual
Login to Save for Later
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Manufacturing
  • Retail and Wholesale
  • Transportation
Warranty: 2 Year Full Coverage Factory Warranty - Optional Extended Warranty Available

Model Specifications Overview
Avocent® SV340DPH KVM Switch
2 x DP / HDMI universal port   UHD 4K (3840x2160) @ 60Hz   2.2 in   5.0 in   13.7 in   3.7 lbs  
Avocent® SV340D KVM Switch
2 x DP (HDMI and VGA with adapter)   UHD 4K - 3840 x 2160 @ 30 Hz   2.2 in   13.7 in   5 in   3.7 lbs  
Avocent® SV340H KVM Switch
2 x HDMI 1.4   UHD 4K - resolutions up to 3840 x 2160 @ 30Hz   2.2 in   13.7 in   5 in   3.7 lbs  
Avocent® SV340 KVM Switch
2 x DVI-I (HDMI and VGA with adapter)   UHD 4K - 3840 x 2160 @ 30 Hz (via DVI to HDMI)   2.2 in   13.7 in   5 in   3.7 lbs  

Benefits

Increase productivity with simple, rapid access to systems and peripherals
Gain true image reproduction and display flexibility with support for ultra HD systems and mobile devices
Reduce costs with fewer peripheral purchases and easier IT maintenance 

Features

Advanced video support including DVI-I, HDMI, DP, and support for resolutions up to UHD 4K assures image quality is highly accurate and video plays at the highest definition possible.
Managed copy and paste allows content to be copied from one system to another. Copy and paste can be managed with built-in controls to specify what can be copied, such as allowing a user to copy numbers only in a specific format.
Multiple USB ports provide easy connectivity to external USB devices, quick data transfer and high-speed charging of mobile devices.
Mobile high-definition link allows media contained on mobile devices to be viewed on connected HDMI monitors.
Independent audio and USB switching lets users freeze audio and USB 3.0 peripherals while simultaneously working on a different system.  

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv Technical Support for IT Management & Software (Trellis & Avocent products)
+1 888 793 8763
Mon-Fri 9:00 a.m. to 5:30 p.m. Alabama USA
Product areas of focus: Desktop KVM and KM, IP KVM, Secure KVM, Serial Consoles and Gateways, Digital Infrastructure Solutions
Partner Login

Language & Location