Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Model

Avocent® SV240D KVM Switch

The Avocent® SV240D desktop KVM switch helps bring order to the desktop.

Find Sales Contact Get Brochure Get Manual
Login to Save for Later
Best Suited For:
  • Banking, Financial and Insurance
  • Broadcast and Entertainment
  • Chemical/Petrochemical (excl. Oil & Gas)
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Manufacturing
  • Military, Defense, Aerospace and Missile
  • Nuclear Power
  • Oil and Gas
  • Transportation
Warranty: 2 Year Full Coverage Factory Warranty - Optional Extended Warranty Available

Benefits

With Avocent® KVM switches, you can:
Increase productivity with simple, rapid access to systems and peripherals 
Gain true image reproduction and display flexibility with support for ultra HD systems and mobile devices 
Reduce costs with fewer peripheral purchases and easier IT maintenance 

Features

Access from two to four computers using a single keyboard, monitor and mouse
Managed copy and paste of files and text between sources
Mobile High-Definition Link (available on 4-port HDMI models) enables viewing of media from mobile devices on connected HDMI monitors 
Support for DVI-I, HDMI 1.4 and DP1.2 in single and dual head models supporting high resolutions up to UHD 4K
Mouse and keyboard switching via emulation assures zero delay in switching time between connected sources
Easily switch audio and USB 3.0 (select models) peripherals independently of KVM
Three USB 3.0 ports on the front of the 240 KVMs enable easy connectivity to external USB devices, quick data transfer and high speed charging of mobile devices 

Avocent® SV240D KVM Switch
Product Overview
Video Connection
Display Port 1.2
Video Resolution
UHD 4K - resolutions up to 3840 x 2160 @ 30Hz
Power Description
Power Supply(s)
Internal
Input Power (Maximum)
35W
Interfaces/Ports
USB ports
3
Operational Conditions
Operating Temperature
32° to 104° F (0° to 40° C)
Humidity
0-80% RH, non-condensing
Storage Temperature
-4° to 122° F (-20° to 40° C)
Physical Characteristics
Weight
3 lbs
Weight
1.5 kgs
Height
1.7 in
Height
42 mm
Width
13.7 in
Width
342 mm
Depth
125 mm
Miscellaneous
Agency Approvals
RCM, EU, FCC Class B, VCCI, c-UL

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv Technical Support for IT Management & Software (Trellis & Avocent products)
+1 888 793 8763
Mon-Fri 9:00 a.m. to 5:30 p.m. Alabama USA
Product areas of focus: Desktop KVM and KM, IP KVM, Secure KVM, Serial Consoles and Gateways, Digital Infrastructure Solutions
Partner Login

Language & Location