Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Model

Avocent AV 3108 KVM over IP Switch

Built for small datacenters and remote/branch office environments, the AV 3000 series KVM over IP switch provides consolidated, streamlined access to server resources. Centralize the management of the switches with DSView 4 Management software.

Find Sales Contact Get Brochure Get Manual
Login to Save for Later
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Professional Services
  • Retail and Wholesale
Warranty: 2 Year Full Coverage Factory Warranty - Optional Extended Warranty Available

Benefits

Powerful User Access Control
Grant access to specified users or implement LDAP directory authentication
Limit KVM access to specific targets on the switch
Enable smart card or CAC readers to support two factor authentication
Streamlined Management
Local Port Access - Support for virtual media, USB keyboards and mice
Single Solution that supports USB, PS/2, Sun and serial targets
Advanced, graphical On-Screen Display eases system onfiguration and server selection
Space-Saving
CAT-5, thin cabling saves space in the rack and allows up to a 30 meter distance between the server and the switch 

Features

Local or Remote Access – The AV 3000 KVM over IP switch portfolio provides integrated local or remote KVM over IP management capability – right out of the box
Virtual Media Support - Share a directly connected USB storage device to all servers connected to a KVM switch (a DSAVIQ-USB2 module is required for virtual media support)
Common Access Card (CAC)/Smart Card Support - Enhances security to meet US government regulation HSPD12 which is required for ensuring secure login to government systems (an AVRIQ-VMC module is required for CAC support)
Server/Computer Access - Manage PS/2, USB, Sun or serial devices
Flash Upgrade - Fast and easy upgrades to firmware switches and server interface modules
Easy to Use - Configure your system name and select your servers from the convenient OSD
Standards-Based - Uses standard CAT-5 cables
OS Independent - BIOS-level access ensures connection to the attached servers regardless of the health or type of operating system
​ Compatible with the Avocent DSView 4 Management software for a centralized and secure management of IT assets 

Avocent AV 3108 KVM over IP Switch
Product Overview
Type
KVM
Input Ports
8 server or serial
Output Ports
1 local, 1 remote, shared sessions available
Video Connection
VGA, DisplayPort, HDMI, or DVI
Video Resolution
16:9 widescreen, up to 1680 x 1050 4:3 standard, u
Power Description
Power Supply(s)
Internal
Input Power (Maximum)
100-240VAC
Interfaces/Ports
Network Interface(s)
10/100 Mbps Ethernet port
USB ports
4 USB 2.0
Operational Conditions
Operating Temperature
32° to 122° F; 0° to 50° C
Storage Temperature
-4° to 158° F; -20° to 70° C
Physical Characteristics
Weight
4.2 lbs
Weight
1.9 kgs
Height
1.72 in
Height
43.7 mm
Width
17 in
Width
432 mm
Depth
6.5 in
Depth
165 mm
Miscellaneous
Other supported accessories
Common Access Card (CAC) support
Authentication Supported
128-bit SSL, AES, DES and 3DES encryption
Agency Approvals
UL, FCC Class A, cUL, ICES Class A, CE, EAC, VCCI

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv Technical Support for IT Management & Software (Trellis & Avocent products)
+1 888 793 8763
Mon-Fri 9:00 a.m. to 5:30 p.m. Alabama USA
Product areas of focus: Desktop KVM and KM, IP KVM, Secure KVM, Serial Consoles and Gateways, Digital Infrastructure Solutions
Partner Login

Language & Location