Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Model

VR3300

The Vertiv™ VR Rack VR3300 is a 42U server rack built with reliable engineering and is designed for simple and easy configuration. It has dimensions of 2000mm x 600mm x 1200mm (height, width, and depth), and has a deep frame that provides users around 2.5 inches more useable depth than similar sized racks. It has load capacities of 3,000 pounds static and 2,500 pounds dynamic. It is delivered ready for high density environments and supports a wide variety of rack-based equipment.

Get Brochure Get Manual
Login to Save for Later
Key Benefits
BUILT-TO-LAST ENGINEERING: This 42U rack is designed for rapid deployment even in high density environments with load capacities of 3,000 pounds static and 2,500 pounds dynamic
FULLY CONFIGURABLE: Tool-less installation and removal of accessories and additional shelves allow you to modify this rack cabinet to suit the ever-changing needs of your network.
2.5 INCHES MORE USABLE DEPTH: The Vertiv VR Rack is designed to provide you around 2.5 inches more useable depth than any standard 19-inch rack cabinet.
DIMENSIONS: This server enclosure has dimensions of 2000mm x 600mm x 1200mm (height, width, and depth)
SUPPORTS WIDE VARIETY OF EQUIPMENT: This 42U server rack supports rack-based equipment including: servers, storage, PDUs, UPSs, console servers, and KVM switches.
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Military, Defense, Aerospace and Missile
  • Retail and Wholesale
Warranty: 3-Year standard warranty with optional 5-year protection for the rack protects your entire system for complete peace of mind.

Benefits

The Vertiv™ VR Rack delivers a premium rack solution whenever and wherever IT systems are deployed. 
Quick shipment meets demand for rapid deployment
Supports all rack-based equipment and delivers 2.5 inches of additional useable depth
Full complement of accessories including cable management, airflow management, shelves, handles and support brackets 
Tool-less design enables easy equipment installation, adjustments and service

Features

Available in 8 standard sizes
Full depth adjustability of the 19” rails
Doors that have 77% perforation and can be hinged on either side
Two dual purpose full height depth adjustable PDU / cable management brackets mounted in the zero U space with tool-less button mounting of rack
42U frame height that allows for the rack to pass through standard doors on casters
Simple external baying, allows for metric baying or on 24” center
Split side panels with single locking slam latch allows for simple removal / installation

The Vertiv™ VR Rack family delivers a premium rack solution built with reliable engineering and designed for easy configuration. It is available in eight standard sizes and can be modified to suit your needs with the addition of optional accessories like cable and airflow managers. The Vertiv™ VR Rack has load capacities of 3,000 pounds static and 2,250 dynamic, and its frame has about 2.5 inches of additional useable depth compared to other racks. With extensive inventories around the globe, the Vertiv™ VR Rack can be rapidly deployed and help your network get online in no time.

VR3300
Product Overview
Type (Rack or Containment)
Server Rack
U Height
42U
Door Type
Single perforated front door and split rear doors
Physical Characteristics
Material / Finish
Steel Construction / Powder Coated
Weight
302 lbs
Weight
137 kgs
Height
78.6 in
Height
2000 mm
Width
23.6 in
Width
600 mm
Depth
47.8 in
Depth
1200 mm
Power Description
Load Rating
3000lbs (1360kg) Static, 2250lbs (1022kg) Dynamic
Test Certificates
EIA 310E, UL2416, RoHS, and REACH

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Frequently Asked Questions

Q
What are the standard rack sizes and dimensions?
A
The Vertiv™ VR rack is available in 42U and 48U heights, widths of 600mm and 800mm, and depths of 1100mm and 1200mm. Additional sizes can be made available. Please consult your Vertiv sales representative.
Q
Are different locks available?
A
The doors and side panels cannot be keyed differently, however combination lock handles are available for the front and rear doors.
Q
Can the Vertiv™ VR rack be bayed (clustered) with the side panels on?
A
Yes
Q
What are the color options?
A
The standard color is black, however different rack colors can be made available. Please consult your Vertiv sales representative.
Q
How fast can I get racks shipped?
A
The Vertiv™ VR Rack is readily available through our channel distribution and resale partners, and Vertiv™ supports the channel with extensive regional inventories.
Partner Login

Language & Location