Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Vertiv VR Rack

The Vertiv VR supports a wide variety of equipment, including: servers, storage, switches, routers, PDUs, UPSs, console port servers and KVM switches.

Get Brochure

The Vertiv VR is delivered ready for high density environments to serve your mission critical needs — even as they evolve and change.

Benefits

The Vertiv VR Rack offers these advantages:
Available in 8 standard sizes.
Full depth adjustability of the 19” rails.
Frame design allow for more than 2.5” more usable depth than similar sized racks.
Doors that have 77% perforation and be hinged on either side.
Tool-less removable top panel has four cable entry holes allowing for up to 2000 Cat6 cables, or 60A PDU plugs.
Two dual purpose full height depth adjustable PDU / cable management brackets mounted in the zero U space with tool-less button mounting of rack PDUs, accessory mounting holes for tool-less cable management accessories, and integrated cable tie off positions.
42U frame height that allows for the rack to pass through standard doors on casters.
Simple external baying, allows for metric baying or on 24” centers.
Split side panels with single locking slam latch allows for easy single person removal / installation.

Features

Frame  
 Frame capable of supporting up to 3000 lbs (1360kg) Static, 2250 lbs (1022kg) Dynamic, 2000 lbs (907kg) Transport (with Shock Package)
 Simple external baying, allows for metric or on 24” centers and leveling feet incorporated into the frame for easy adjustment
 42U frame height that will allow access through standard doors on four swivel casters
 
Door and Side Panels
 Single perforated front door and split rear doors with tool-less lift off hinges
Locking handles
Field reversible doors 
77% perforation exceeds IT manufacturers specifications
Split side panels with single locking slam latch         
 
Top Panel
Tool-less removeable top panel 
Integrated hole pattern for easy installation of top panel accessories (cable management, modular busway support brackets, ladder / cable tray support brackets)
Four cable entry holes allowing for up to 2000 Cat6 cables, or 60A PDU plugs
Top Panel load capacity of 150 lbs. 
 
19" Mounting Rails
(2) Pair of full height 19” EIA mounting rails, accepts cage nuts, U markings on front and rear of each rail
Depth markings included on frame for easy alignment
Accessory mounting holes along rails allow for mounting of cable management fingers and tool-less accessories
Rectangular cutouts for routing cables through 800mm (31.5”) wide 19” EIA rails from front to rear or for airflow for side breathing equipment
Full depth adjustability within the usable space
 
PDU / Cable Management Brackets
Two dual purpose full height depth adjustable PDU / Cable Management brackets mounted in the zero U space 
Button mount keyholes throughout to accommodate tool-less button mounting of rack PDUs of various heights
Accessory mounting holes allow for mounting of tool-less cable management accessories
Integrated cable tie off positions
Depth adjustable
 
Color
Frame, doors, side panels, top panel, rails and PDU brackets are powder coated RAL 7021 (Black)
 
Certifications
EIA 310E
UL2416
RoHS
REACH

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location