The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Vertiv Knürr SMA Compact Rack Network

The Vertiv Knürr Smaract Compact Rack is an innovative and practical 19" enclosure with extremely low space requirements that is highly flexible and efficient. At the same time, it facilitates integration and modular expansion, delivering a wide range of impressive detailed solutions. Typical applications are networking applications in supermarkets, shops, doctors' offices, etc. and medical and electronic racks.

Get Brochure
Best Suited For:
  • Telecom
  • Retail and Wholesale
  • Data Center/Colocation/Hosting
  • Broadcast and Entertainment
  • Fire/Alarm/Security
  • Government
  • Construction and Engineering
  • Military, Defense, Aerospace and Missile
  • Manufacturing
  • Healthcare
Warranty: 2 year limited warranty against defects in material and workmanship

Vertiv Knürr SMA stands for an innovative and practical total concept with extremely low spatial demands. High-grade flexibility and especially high-performance! At the same time it is also integration- enabled, can be expanded at any time and is rich in impressive detailed solutions.

Benefits

Access
Access from all sides is a time-saving factor, e. g. for integration of components and for maintenance
Intelligent construction
Innovative frame concept delivers low weight while providing high stability with new triangular extrusions
Modular concept: simple expansion with stackability
Provides adequate space on the side for cabling; cable entry on rear door
Cable management
Well prepared to have and easy and self-explanatory cabling
Forward-thinking solutions
Flexibility due to integration of 19" technology
6 heights to choose from; 9 U to 24 U
Optimized airflow circulation
Heat loss discharge via own convection or with fan unit on the rear panel (accessory)

Features

Modular, stackable construction
Easy access from all sides for installation and maintenance - hinged doors and side panels can be removed quickly
Mouting hole rails in the 19" extrusion ensure that all components can be positioned quickly and easily
180° angled doors and side panels
Material
– Extruded aluminum
– Corner piece: die-cast aluminum
– Covers: sheet steel, powder-coated texture
– Glass infill front door, single safety glass panel
Installation dimensions
– Height: 9 U to 24 U (1 U = 44.45 mm)
– Width: 482.6 mm (19")
– Depths: 600 / 800 mm
Available space
– 110 mm jumpering space at the front
– 82 % of the basic surface can be used as space for installation and cable routing
Installation options
– Stationary, on levelling feet
– Mobile, on casters with snib (as an option)
Load rating
– 2000 N static
Protection rating
– IP 20
Tests dependent on design
– Safety compliant with EN 50298 and EN 60950
– Protective conductor/grounding compliant with DIN VDE 0701-1
– Vibration test compliant with MIL-STD 810 E
– Vibration and shock test compliant with DIN EN 300019-2-2
– IP test compliant with DIN EN 60529
– Plastic components as per UL94 V-0
Finish / Colour
Basic rack polished
Visible surface of casing powder-coated in: RAL 7035 light-grey
Technical Specifications

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location