The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Model

Vertiv Knürr Electronic Lock Rack Locking Systems Managed

Electronic rack door handle for DCM or MIR2 doors, controlled by keycard and/or Pincode. Access is managed via Administration Suite Software.

Get Brochure
Login to Save for Later
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Government
  • Fire/Alarm/Security
  • Military, Defense, Aerospace and Missile
  • Marine
  • Nuclear Power
  • Telecom

Benefits

The integrated LEDs display alarm messages and types of authorization on the handle itself.
As a result, technicians on site are given the same information that the Administration Suite software sends to the headquarters. LEDs at the top and 
bottom of the handle offer permanently high luminosity with low power consumption. As a result, the lock status can be determined quickly, even from a distance of several meters. MLR5000KP can be used with either keycard, keypad or both (two-factorauthentification).

Features

Encrypted data communication between the hardware, server and client.
Admin Suite runs on Windows Operating Systems
Allows administration of various users with different types of authorization.
Client/server capability. Web client-capable,
SNMP alarming.
Record changes made to the system by users.
Wide range of alarm messages.
Automatic alarm notification via e-mail.
Centralized locking plans and access management.
The top LED on the handle can indicate various statuses, such as that the handle is ready to be opened or locked.
The bottom LED displays whether the handle is within or outside the temperature range for the cabinet selected by the customer.
The information display integrated into the handle is backlit and allows customer-specific information,
Iintegrated Keypad
They can be used with either keycard, keypad or both (two-factorauthentification).
Administration Suite 2.0
Order number: 01.180.049.9
Freely selectable four-eyes-principle.
Support for the most common transponder types.
Central management of various systems. Records all actions in "Log Events".
Real-time visualization of the swing handle stations.
10/100Mbit Ethernet Interface
Encrypted IP communication to the management server

Electronic rack door handle for DCM or MIR2 doors, controlled by keycard and/or Pincode. Access is managed via Administration Suite Software.

Managed or unmanaged electromagnetic locking systems with or without remote management, monitoring and log functionality. LED clearly signal the lock status and they help to identify rack doors within a Datacenter. Manage versions can store up to 2000 access rights information. Managed version use transponder cards and/or Pin Codes as Identification. Customized solutions can be offered with interfaces to Mobil Phone Security Apps, Biometric ID devices or other 3rd party access control systems.

Vertiv Knürr Electronic Lock Rack Locking Systems Managed
Product Overview
Type (Rack or Containment)
With Cardreader, Keypad and IP Interface
U Height
0
Test Certificates
CE

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Frequently Asked Questions

Q
What do I need for a solution.
A
Handles or MLU reader, power supplies for each of those, the AdminSuite Software, Transpondercards, Optional Battery Pack and Card Desktop Reader.
Q
What if Netork or power fails ?
A
The access rights are stored in the handles connection boxes, so a valid ID media would allow access. If power fails, a battery pack can be attached from outside to power the handle and teh box.
Q
Are there differencies on the door types ?
A
Yes. Please make sure you order the right models for winged door or full size door.
Q
What is the difference between 3000 and 5000 series ?
A
The 3000 series allows to connect up to 32 handles on a serial bus and would require a Gateway to connect it to the IP network. The 5000 series allows to connect directly to the IP network.
Q
What is a MLR3000KP or MLR5000KP
A
These handles contain an additional keypad and can be configured to accept pincode or transponder cards or both together (two-factor-authentification)
Partner Login

Language & Location