The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Vertiv Knürr DPR Enclosure Network

The Vertiv Knürr DPR Network Enclosure is a small rack which is available up to 24 U. Typical applications are networking applications in supermarkets, shops, doctors' offices, etc. and for medical and electronic racks.

Get Brochure
Best Suited For:
  • Banking, Financial and Insurance
  • Broadcast and Entertainment
  • Data Center/Colocation/Hosting
  • Government
  • Healthcare
  • Manufacturing
  • Retail and Wholesale
  • Telecom
  • Transportation
Warranty: 2 year limited warranty against defects in material and workmanship

Vertiv Knürr DPR is the choice of rack if an innovative design is requested for electronic and networking applications.

Benefits

Solid frame construction
Easy handling (integrated carrying handle)
Innovative design
Side covers and rear panel may be removed
Effective air-flow concept
Heat loss discharge via convection on the rear panel (optional with fan unit)
Cable entry via rear panel

Features

Integrated carrying handle permits easy handling
Aluminum frame
The extrusions for the installation of 19” components are with mounting holes for the fixed assembling or with T-slot for adjustable assembling available
Material
– Die-cast aluminum frame
– Extruded aluminum extrusions
– Covers: sheet steel, powder-coated texture
– Front door glass infill, single safety glass panel
Installation dimensions
– Height: 12 U to 24 U (1 U = 44.45 mm)
– Width: 482.6 mm (19")
– Depths: 600 / 800 mm
Available space
– 125 mm jumpering space at the front
Installation options
– Stationary, on levelling feet
– Mobile, on casters with snib (as an option)
Load rating
– 1500 N static
Protection rating
– IP 20
Tests dependent on design
– Vibration test compliant with MIL-STD 810 D
– NEMA 12 test
Finish / Colour
– Panels: RAL 7035 light-grey
– Frame and extrusions: RAL 5008 grey-blue 

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location