Discontinued
Product ModelF4611
The DCF optimized rack system from Vertiv is a series adaptive and scalable electronic equipment support cabinets. This rack system can be configurable as a cabling and distribution enclosure or as a complete server enclosure. The DCF enclosures shall include EIA-310E standard rack-mount rails. The core system shall be factory-assembled, ready for the installation of customer-supplied electronic equipment.
Discontinued
Product ModelF4611
The DCF optimized rack system from Vertiv is a series adaptive and scalable electronic equipment support cabinets. This rack system can be configurable as a cabling and distribution enclosure or as a complete server enclosure. The DCF enclosures shall include EIA-310E standard rack-mount rails. The core system shall be factory-assembled, ready for the installation of customer-supplied electronic equipment.
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.
Find Your Area Contact
Products Support Contacts
Change
Frequently Asked Questions
- Q
- What does the DCF come with?
- A
- The DCF comes standard with a single perorated locking front door, perforated split rear doors, (2) pair of split locking side panels, high density cable entry roof, (2) pair if independently depth adjustable 19" rails, (2) PDU/Cable Management rails, casters and leveling feet, cage nuts and screws.
- Q
- What sizes does the DCF come in?
- A
- The DCF comes in two heights, 42U and 48U. Two widths, 600W and 800W, and two depths, 1100 and 1200mm.
- Q
- What is the weight load capacity of the DCF?
- A
- 3000 lbs.static
- Q
- Can the DCF be bayed (clustered) with the side panels on?
- A
- Yes
- Q
- Are the doors reversible?
- A
- Yes, the doors can either be right hand or left hand hinged. They come from the factory Right hand hinged.