E45611
The DCE Rack System has been designed to meet the flexibility, ease of installation, and delivery requirements needed by today’s data centers. Choose from either the pre-configured rack selections or choose from our numerous factory installed accessories and configurations
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Banking, Financial and Insurance
- Data Center/Colocation/Hosting
- Education
- Government
- Healthcare
- Telecom
E45611
The DCE Rack System has been designed to meet the flexibility, ease of installation, and delivery requirements needed by today’s data centers. Choose from either the pre-configured rack selections or choose from our numerous factory installed accessories and configurations
- Banking, Financial and Insurance
- Data Center/Colocation/Hosting
- Education
- Government
- Healthcare
- Telecom
Benefits
Features
Specifications
The Vertiv™ DCE Rack System shall be configurable as a basic four-post open rack, a cabling and distribution enclosure or a complete server enclosure. DCE Racks shall include EIA-310E standard rack-mount rails. The core systems shall be factory-assembled, ready for the installation of customer-supplied electronic equipment. All DCE basic open rack, distribution and server enclosures shall be flexible and field-upgradeable with doors, panels, UPS, power distribution and fan options.
- Product Overview
- U Height
- 45U
- Physical Characteristics
- Material / Finish
- Steel / Powder Coated
- Weight
- 426 lbs
- Weight
- 193.230 kgs
- Height
- 84 in
- Height
- 2136 mm
- Width
- 23.6 in
- Width
- 600 mm
- Depth
- 43.3 in
- Depth
- 1100 mm
- Power Description
- Load Rating
- 3000 lb. / 1363kg
- Test Certificates
- UL 2416, EIA310E, BAA/TAA, ROHS
- DCE Rack System Sell Sheet
- Liebert-New-World-IT-CT-EN-NA-SL-11447-interactive
- DCE Rack System Ship Loose Accessories
- Data Center Infrastructure Solutions-Channel Products Catalog VR-01407
- Vertiv™ DCE Rack Systems Selection Guide SL-11995
- Vertiv™ E-Rate Eligible Brochure
- Vertiv-Geist-rPDU-VP8953-DS-DE-EMEA.pdf
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.
Find Your Area Contact
Products Support Contacts
Change
Frequently Asked Questions
- Q
- What does the DCE come with?
- A
- The DCE is available in 24U, 42U, 45U, and 48U heights. Widths of 600mm, 700mm, or 800mm and Depths of 1100mm and 1200mm. Each rack includes: single perforated front door, Split perforated rear doors, Locking handles front and rear, 2 pairs split side panels, Cable entry top cover, 2 sets of 19" EIA Rails, 2 Full height rack PDU Mounting / Cable management brackets, casters and leveling feet, Baying brackets, along with Installation Hardware package.
- Q
- Can the DCE have different locks?
- A
- No, the doors and side panels cannot be keyed differently. But there is a combination Lock handles available for the front and rear doors.
- Q
- Is the DCE available in white (RAL7035)?
- A
- Yes, Along with our standard RAL721 Black.
- Q
- Can the DCE be bayed (Clustered) with the side panels on?
- A
- Yes
- Q
- Are the doors reversible?
- A
- Yes, the doors can either be right hand or left hand hinged. They come from the factory Right hand hinged.