The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Model

E42712

The DCE Rack System has been designed to meet the flexibility, ease of installation, and delivery requirements needed by today’s data centers. Choose from either the pre-configured rack selections or choose from our numerous factory installed accessories and configurations to customize your rack the way you need it, when you need it.

Get Brochure Get Manual
Login to Save for Later
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Telecom

Benefits

Flexibility:
Removable High Density Cable Entry Top Panel allows for customized Top Panels for Cable Entry or Chimney roofs to be applied without having to change the entire rack.
Tool-less removable doors, can either be right hand or left hand hinged
Infinitely depth adjustable 19” rails
Integrated cable management features, accepts Vertiv tool-less cable management accessories, allowing for rapid Moves, Adds, and Changes
Simple integration of power, cooling and monitoring equipment
Secure & Safe:
Easy External Baying
Locking door handles
Split locking side panels for easy installation and handling
3 Hinges on doors for added rigidity
3000 lbs. static, 2500 lbs. dynamic weight load capacities
Certifications: EIA310E, UL2416, BAA/TAA, IBC2012
Lowest Total Cost of Ownership:
Order racks directly from the factory configured how you need them
Easy installation saves time and money: lift off hinges, split side panels, 19-rail adjustment, U markings on 19-rails, low profile casters, tool-less accessories
Button Mount PDU/Cable management rails allows for tool-less installation of PDU’s
Leveling feet accessible through the frame, allows for rapid leveling
Excellent value for features, durability and price
Integral part of the total data center solutions from Vertiv saves time and money on configuration and integration

Features

Vertiv™ DCE server rack cabinets are available in 24U, 42U, 45U, 48U heights.
Widths of 600mm, 700mm or 800mm; and depths of 1100 or 1200mm.
Each rack is optimized for cable management and airflow management. 
Each rack includes: single perforated locking front door, split locking perforated rear doors,split locking side panels, Cable Entry Top Cover, two pair of EIA 19” Rails, two full height PDU
Mounting/Cable Management brackets, baying brackets and installation hardware.
Select Sizes available in Qty’s of 20 in 5 Days.
Non-Stock Standards 4-6 weeks
Standard Color RAL 7021(Black), RAL 7035 available  

The Vertiv™ DCE Rack System shall be configurable as a basic four-post open rack, a cabling and distribution enclosure or a complete server enclosure. DCE Racks shall include EIA-310E standard rack-mount rails. The core systems shall be factory-assembled, ready for the installation of customer-supplied electronic equipment. All DCE basic open rack, distribution and server enclosures shall be flexible and field-upgradeable with doors, panels, UPS, power distribution and fan options.

E42712
Product Overview
U Height
42U
Physical Characteristics
Material / Finish
Steel / Powder Coated
Weight
429 lbs
Weight
194.59 kgs
Height
78.74 in
Height
2000 mm
Width
27.55 in
Width
700 mm
Depth
47.24 in
Depth
1200 mm
Power Description
Load Rating
3000 lb. / 1363kg
Test Certificates
UL 2416, EIA310E, BAA/TAA, ROHS

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Frequently Asked Questions

Q
What does the DCE come with?
A
The DCE is available in 24U, 42U, 45U, and 48U heights. Widths of 600mm, 700mm, or 800mm and Depths of 1100mm and 1200mm. Each rack includes: single perforated front door, Split perforated rear doors, Locking handles front and rear, 2 pairs split side panels, Cable entry top cover, 2 sets of 19" EIA Rails, 2 Full height rack PDU Mounting / Cable management brackets, casters and leveling feet, Baying brackets, along with Installation Hardware package.
Q
Can the DCE have different locks?
A
No, the doors and side panels cannot be keyed differently. But there is a combination Lock handles available for the front and rear doors.
Q
Is the DCE available in white (RAL7035)?
A
Yes, Along with our standard RAL721 Black.
Q
Can the DCE be bayed (Clustered) with the side panels on?
A
Yes
Q
Are the doors reversible?
A
Yes, the doors can either be right hand or left hand hinged. They come from the factory Right hand hinged.
Partner Login

Language & Location