The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

x
Product Model

Vertiv XTE Stackable Series

Get Brochure
Warranty: One-Year Limited Warranty Against Defects in Material and Workmanship

Benefits

Extend the life of your batteries with efficient cooling options
Keep your batteries safe, secure and protected from adverse environmental conditions
High network availability through reliable DC power battery up

Features

24V and 48V DC backup enclosures accept VRLA and/or Ni-Cd batteries
Single shelf up to six battery shelves 
Active and passive cooling and heating
Easy access cable entry
Provides battery backup to multiple cabinets via split-bus option
Designed to Telcordia GR-487 certification, Seismic Zone 4 rated and UL Listed

Vertiv XTE Stackable Series
Ordering Information
Part Number
F1010471
Part type
Enclosure
Color
Off-white
Physical Characteristics
Weight
255 lbs
Height
31.0 in
Width
28.9 in

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
Partner Login

Language & Location