The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Model

Vertiv XTE 601P, 72" Enclosure

The Vertiv XTE 601P, 72" enclosure is designed to house DC power equipment, electronics and VRLA batteries in a single cabinet.

Get Brochure
Warranty: One-Year Limited Warranty Against Defects in Material and Workmanship

Benefits

Increase network reliability and simplify expansion with this scalable platform of enclosures 
Reduce onsite maintenance and extend the life of your equipment 
Minimize energy consumption and noise levels
Protect critical electronics and equipment from adverse environmental conditions
Maintain a cool operating environment with versatile thermal solutions
Quick site turn up with fully integrated, high capacity enclosure that integrates into your cell site with ease

Features

Separate temperature controlled zones for power and batteries
Door-mounted cooling system & rear cable-entry compartment
Pull out battery drawers
Telcordia GR-487 certified, Seismic Zone-4 rated and UL Listed

Vertiv XTE 601P, 72" Enclosure
Ordering Information
Part Number
F2013084
Part type
Enclosure
Color
Off-white
Description
Equipped with NetSure 502 DC Power System
Physical Characteristics
Weight
737 lbs
Height
72 in
Width
32 in
Depth
39 in

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
Partner Login

Language & Location