Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Model

Vertiv XTE 601, 8 RU

Vertiv XTE 601 Series of scalable outdoor enclosure solutions is designed to ensure environmental stability for sophisticated electronic equipment, and provide years of trouble-free service wherever the outdoor enclosure is deployed.

Get Brochure Get Manual
Best Suited For:
  • Telecom
Warranty: One-Year Limited Warranty Against Defects in Material and Workmanship

Benefits

Increase network reliability and simplify expansion with this scalable platform of enclosures
Reduce onsite maintenance and extend the life of your equipment
Minimize energy consumption and noise levels in residential areas
Standardization simplifies part replacement and field upgrades
Protect critical electronics and equipment from adverse environmental conditions
Maintain a cool operating environment with versatile thermal solutions

Features

Multiple climate control solutions including heat exchangers, air conditioners, thermoelectric coolers and free venting
Integrated backup power and connectivity, assembled and tested prior to shipment
Versatile material options and configurations for specific customer applications
Designed to meet NEC, Telcordia GR-487-CORE, and seismic Zone 4 industry standards

The Vertiv XTE 601 Series is a proven structural system, with integrated climate control and power options. Vertiv XTE 601 enclosures are offered in a broad range of standard sizes designated by the rack unit (RU) capacity of the equipment chamber. Sizes range from 8 RU to 43 RU.

Vertiv XTE 601, 8 RU
Ordering Information
Part type
Enclosure
Color
Off-white
Description
Configurable enclosure with 8 RU available equipme
Physical Characteristics
Height
22.22-38.78 in
Width
30 in
Depth
25 in

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
Partner Login

Language & Location