The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Vertiv XTE 601P Series

The Vertiv XTE 601P Series of enclosures is designed to house DC power equipment, electronics and batteries in a single cabinet.

Get Brochure
Warranty: One-Year Limited Warranty Against Defects in Material and Workmanship

Model Specifications Overview
Vertiv XTE 601P, 72" Enclosure
F2013066   Enclosure   Off-white   Equipped with NetSure 502 DC Power System   72 in   32 in   39 in   752 lbs  
Vertiv XTE 601P, 72" Enclosure
F2013084   Enclosure   Off-white   Equipped with NetSure 502 DC Power System   72 in   32 in   39 in   737 lbs  

Benefits

Increase network reliability and simplify expansion with this scalable platform of enclosures 
Reduce onsite maintenance and extend the life of your equipment 
Minimize energy consumption and noise levels
Protect critical electronics and equipment from adverse environmental conditions
Maintain a cool operating environment with versatile thermal solutions
Quick site turn up with fully integrated, high capacity enclosure that integrates into your cell site with ease

Features

Separate temperature controlled zones for power and batteries
Door-mounted cooling system & rear cable-entry compartment
Pull out battery drawers
Telcordia GR-487 certified, Seismic Zone-4 rated and UL Listed

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
Partner Login

Language & Location