Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Model

Vertiv XTE 401, 2416

The Vertiv XTE 401 Series is a family of three small single sided low-cost indoor or outdoor rated aluminum enclosures. These enclosures can be equipped with a variety of inexpensive cooling, power, protection and battery options.

Get Brochure Get Manual
Best Suited For:
  • Telecom
Warranty: One-Year Limited Warranty Against Defects in Material and Workmanship

Benefits

Protect critical electronics and equipment from adverse environmental conditions
Maintain a cool operating environment with versatile thermal solutions
Deploy critical telecom infrastructure in space constrained environments

Features

Lightweight, corrosion-resistant aluminum construction 
Multiple climate control options
More customization available for diverse configuration, cooling and mounting
Standard enclosure platform for multiple applications
NEMA 3R design, UL and cUL listing, GR-487-CORE Issue 3 design

Vertiv XTE 401, 2416
Ordering Information
Part Number
NXC2416
Part type
Enclosure
Color
Off-white
Description
Vertiv XTE 401 Series, 2416 Enclosure
Physical Characteristics
Weight
45 lbs
Height
24 in
Width
24 in
Depth
16 in

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
Partner Login

Language & Location