The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Vertiv BBE OPFO Series

The Vertiv BBE OPFO Series of metallic and non-metallic pedestal enclosures is designed to protect fiber optic splices and equipment in both buried and aerial distribution systems. These large capacity enclosures are equipped with universal mounting systems to accommodate most 3rd party splicing closures. The fiber splice capacity is limited only by the size of the splice closure. Cable management posts allow for maximum storage of cable. A ground bar (OPFOP) and mounting hardware are included.

Get Brochure
Best Suited For:
  • Telecom
Warranty: One-Year Limited Warranty Against Defects in Material and Workmanship

Model Specifications Overview
Vertiv BBE OPFO, OPFOBD7
F112503   Enclosure   Green   Fiber splice pedestal - metallic   54.75 in   23.75 in   11.38 in  
Vertiv BBE OPFO, OPFOTV11
F112474   Enclosure   Green   Fiber splice pedestal - metallic   49.5 in   32 in   18 in  
Vertiv BBE OPFO, OPFOTV8
F112497   Enclosure   Green   Fiber splice pedestal - metallic   49.5 in   28 in   12 in  
Vertiv BBE OPFO, OPFOP1830
F1007746   Enclosure   Green   Fiber splice pedestal - non-metallic   51 in   33.8 in   21.8 in  
Vertiv BBE OPFO, OPFOP1420
F1007747   Enclosure   Green   Fiber splice pedestal - non-metallic   51 in   23.6 in   17.7 in  
Vertiv BBE OPFO, OPFOP14
F1011026   Enclosure   Green   Fiber splice pedestal - non-metallic   51 in   17.7 in   17.7 in  

Benefits

Easy access to equipment and cable Cable management provide excess cable storage capability

Features

Accommodates most splice closures Ideal for high-density cable runs Grounding system provides positive grounding of all components Stake, pad (OPFO only), mountable fits a variety of applications Metallic units feature closed-cell weather-stripped door edges protect all equipment Non-metallic units feature self locking flood prtoected lift off dome. Positive lock offers security Mill-galvanized steel or polymer housing is durable and easy to maintain

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
Partner Login

Language & Location