The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Model

NetReach UPC1248 Pedestals

Best Suited For:
  • Telecom
Warranty: One-Year Limited Warranty Against Defects in Material and Workmanship

Benefits

Rugged mill-galvanized steel housing for durability and low maintenance costs Double-access hinged doors for easy access to all conductors Removable base cover for simple installation Pad- or stake-mount capability for installation flexibility

Features

Adjustable PVC-coated splice bars for flexibility in dressing of conductors and splices Unique multi-stage paint process meets or exceeds EPA standards and provides a tough corrosion-resistant finish for longer life Positive action three-point locking mechanism with padlock provisions provides security from unauthorized entry Close-cell neoprene door gasketing for weatherproof protection of internal components

NetReach UPC1248 Pedestals
Physical Characteristics
Height
48 in
Width
23.75 in
Depth
11.4 in

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
Partner Login

Language & Location