The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product

EPC48300/2900

EPC48300/2900 series integrated outdoor power system is designed for centralized outdoor base station power management. Integrating power supply system, environment monitoring system, temperature control system and backup power system, this system can provide a stable and reliable operating environment for base station equipment as well as realize centralized power management and remote monitoring.

Get Brochure
Best Suited For:
  • Telecom

Benefits

Global Vertiv organization with all its capabilities ensures smooth project coordination
Product breath and platform based product portfolio of Vertiv ensure all the flexibility required
Factory assembly and testing, in Vertiv´s global network of manufacturing facilities, safeguard both quality and on-time delivery
Vast sources and local presence of Vertiv is there to support the products, today and in the future

Features

High protection class design, IP55 offers a quick and convenient road to a protected environment with climate control, for the vital electronics under severe outdoor environment
Cabinet roof adopts a bevel design, eliminating accumulation of rain water and snow, while the base adopts an extensional design, facilitating system installation and maintenance
Integrate with NetSure™ high efficiency power supply system which the power capacity can be expanded up to 600A
Comprehensive environment monitoring system including power system monitoring, alarm management, environment monitoring and climate control.
Integrate different communication interfaces including TCP/IP, RS232, RS485, etc and realize remote monitoring

EPC48300/2900
Physical Characteristics
Weight
≤ 529
Weight
≤ 240
Height
80
Height
2030
Width
28
Width
700
Depth
28
Depth
700
Brochures and Data Sheets

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
Partner Login

Language & Location