ECM 3 Series
The ECM3 series is a modular and highly reliable outdoor cabinet system. It is designed to house DC power, network electronics, battery backup, and supportive cooling infrastructure in a single or multiple cabinet solution packages - well suited for today’s base station needs. Its modular assembly design enables the customer to deploy their telecom sites more rapidly and efficiently.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Telecom
ECM 3 Series
The ECM3 series is a modular and highly reliable outdoor cabinet system. It is designed to house DC power, network electronics, battery backup, and supportive cooling infrastructure in a single or multiple cabinet solution packages - well suited for today’s base station needs. Its modular assembly design enables the customer to deploy their telecom sites more rapidly and efficiently.
- Telecom
Features
Specifications
- Ordering Information
- Model (Catalog Number)
- EPC48200 / 3000-HA41 / HB41
- Part Type
- Grey
- Physical Characteristics
- Material
- Steel
- Mounting
- Floor mount
- Total Footprint (W x D)
- 600 mm X 610 mm
- Weight
- ≤ 209.439 lbs
- Weight
- ≤ 95 kgs
- Height
- 71.14 in
- Height
- 1807 mm
- Width
- 23.62 in
- Width
- 600 mm
- Depth
- 24.02 in
- Depth
- 610 mm
- Production Information
- Capacity (Equipped)
- 27 kW
- Capacity (Maximum)
- 36 kW
- Security/Locking
- 5 point locking
- Cable Ports / Entry
- Bottom Cabling
- Power System
- Netsure 731
- Battery Compartment
- 4 layers
- Thermal System
- Heat exchanger for Equipment compartment, direct ventilation for battery compartment
- Grounding
- Yes
- Termination
- Yes
- Panel Type
- Steel
- Regulatory Compliance
- IP55