The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product

Battery Enclosure

A high protection class battery cabinet that can be applied as standalone or extension of outdoor power system. The system integrates temperature control and ventilation system, heater (option) and reserved space for batteries. The high protection class cabinet and temperature control ensure reliable operation under severe outdoor conditions.

Best Suited For:
  • Telecom
Warranty: * subject to change according to user customized requirements

Benefits

Global Vertiv organization with all its capabilities ensures smooth project coordination
Product breath and platform based product portfolio of Vertiv ensure all the flexibility required
Factory assembly and testing, in Vertiv´s global network of manufacturing facilities, safeguard both quality and on-time delivery
Vast sources and local presence of Vertiv is there to support the products, today and in the future

Features

High protection class design, IP55 offers a quick and convenient road to a protected environment with climate control, for the vital electronics under severe outdoor environment
Cost effective solution to cater all kinds of battery types, including VRLA, GEL, OPzV, Lithium Batteries, etc.
Convenient maintenance with full front-access
Battery protection with customized anti-theft solution and individual battery circuit breakers as option for additional site requirement
Highly reliable temperature control system: the system integrated various temperature control units including heat exchanger, air conditioner, forced ventilation, and heater which can be flexibly configured according to on-site environment
Earth quake protection according to Telcordia norm zone 4 is met with optional racks, installation methods 
High protection class (IP55) design, protects equipment from water and dust, adapting to long-term outdoor use
 

Battery Enclosure
Physical Characteristics
Weight
≤ 529
Weight
≤ 240
Height
80*

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
Partner Login

Language & Location