The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Vertiv™ SmartRow™ 2

Vertiv™ SmartRow™ 2 brings an innovative approach to efficiently integrate and manage distinct systems namely, Power and Distribution system, Thermal Management, System Security, Comprehensive Interface, Cable Management, and other pertinent aspects. It takes over the previous generation of products' set-up and maintains the micro-module application benchmark, to provide users more compact, more reliable, safer, more convenient; a technology room deployment experience. The solution comes with the fastest deployment rate, lowest operating cost and the lowest learning curve for operation.

Get Manual
Best Suited For:
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Manufacturing
  • Retail and Wholesale
  • Banking
  • Financial and Insurance

Features

Efficient Cooling Architecture
Fully enclosed design comes with cold aisle and hot aisle containment. Contained airflow provides greater cooling efficiency.
Multiple temperature and humidity measuring points ensure precise control over the environment.
DC inverter compressor technology offers infinite cooling capacity modulation to match with cooling demand. Reduces the compressor cycling and component wear.
Demand-Driven Deployment
Simple and fully integrated infrastructure.Pre-configured and factory-tested as complete system reduce the complexity of implementation.
Flexible design using scalable architecture offers infrastructure on demand for future expansion.
Features space saving benefits compared to upfitting a room as traditional data center.
Intelligent Monitoring and Management System
Integrated centralized infrastructure management. Supports local access and remote access through local 9-inch touch screen panel and intuitive webpage.
Compatible with mobile App, allows user to access information at their fingertips.
Alarm notification can be alerted via email and SMS.
Activity log and alarm history can be downloaded for reporting purpose.
Integrated intelligent lighting enables health indication of the system.
Accessibility, Management & Secure
Access authorization and equipment protection through intelligent door lock.
Local access via ID card and remote access access can be granted via webpage.
Optional fire suppression system.
Optional surveillance system.

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location