The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Vertiv SmartCabinet 2-E

The SmartCabinet 2-E products mainly target small data center solutions in air-cooled scenarios. They are mainly used in government, education, health care, transportation, energy, finance, small and medium-sized enterprises and large company branches, and are mainly sold in China and Asia-Pacific region, and are usually applicable to government agencies, bank outlets, offices, small data centers, etc.

Get Manual
Login to Save for Later

The SmartCabinet 2-E series of computer room solution products (referred to as SmartCabinet 2-E products for short) are the data cabinet solution products produced by Vertiv Tech Co., which are applied to micro data centers, office areas and other indoor environments. The SmartCabinet 2-E products are used for installation and placement of 19-inch cabinet-type hardware equipment in line with industry standards (EIA-310-E), including servers, voice, data, Internet network equipment and including power supply and distribution system, air conditioning system, rack support system, monitoring management system and fire subrack system (optional). It realizes the safe and efficient operation of the miniature data center and maintains the normal and stable operation of the important equipment such as the server inside the cabinet. It achieves standardized design and standardized on-site assembly without the needs to elevate the floor and install outdoor unit, and the integrated delivery greatly shortens the delivery cycle. The monitoring management system is based on the powerful data center monitoring and management platform of Vertiv. It is compatible with the whole series of Vertiv products, and it is “Plug and Play”. It also provides additional value which is difficult to achieve in separate purchasing such as energy consumption analysis. The new self-learning ECO mode is adopted. Under the suitable equipment environment, the ECO fan is used to replace the air conditioner to refrigerate the load. It has low noise and low power consumption, which greatly helps customers to quickly build a green and healthy data center.

Features

Dust and noise control, high efficiency and energy saving: Fully closed operation and internal circulation system to ensure the cleanliness of cabinets and temperature and humidity, prolong the life of IT equipment. The use of high efficiency special UPS for computer room, combined with precision air conditioner, and sealed cold/hot aisle technology, improves the efficiency of computer room refrigeration. The built-in fan and silent design make it suitable for being used in the office area.
Intelligent monitoring: Integrating intelligent control functions such as environmental monitoring, equipment monitoring, alarm linkage, etc., to provide a centralized monitoring platform for computer room management.
Highly integrated and space-saving: A standard cabinet provides constant operating conditions for all IT equipment, and only power supply is needed at the user site. The system occupies no more than 1 m2 and is compact and state-of-art.
Integrated air conditioner: The latest customized integrated TMM air conditioner equipment, which integrates indoor and outdoor units, eliminates installation and maintenance troubles.
Friendly interface, unattended guarding: Ultra-large 9-inch HMI wide screen display integrates monitoring center and display center in one, providing the equipment operation/alarm/security information at a glance, which is easy to achieve all-weather remote monitoring of cabinet-level data center to meet different application scenarios.
Fast Delivery: Once in place, build in one hour, start in one day.
Access control management: Smart locks at cabinet level can be selected to ensure the safety of IT equipment in cabinet.
Video management: Supporting IPC equipment, realizing video surveillance function of network camera.
ECO mode: The ECO mode can be activated intelligently according to the outside environment of the cabinet. The whole load of fan equipment can be used for cooling, energy saving and noise reduction, environmental protection and low carbon.

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location