Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product

Vertiv™ SmartAisle™ 2

The SmartAisle™ System is a complete data center pre-Engineered by Vertiv for lightning-fast deployments. Each system includes fully redundant power and cooling, UPS battery backup, power distribution, complete airflow containment, and cable management. Rather than waiting months to design and deploy a new Edge Data Center solution or retrofit an existing space, the SmartAisle™ System can be installed in less than 5 days and is designed to be room neutral. Coming Soon - Available Beginning in 2024

Get Brochure
Key Benefits
80% Faster Edge Deployments
Save 30% on Deployment Costs
Reduce Cooling Costs and CO2 emissions by 20%
Utilize Existing Space with Room Neutral Design
Best Suited For:
  • Banking
  • Financial and Insurance
  • Data Center/Colocation/Hosting
  • Government
  • Healthcare
  • Retail and Wholesale
Warranty: Limited 1 year warranty on the entire SmartAisle™

Benefits

80% Faster Edge Deployments
Save 30% on Deployment Costs
Reduce Cooling Costs and CO2 emissions by 20%
Utilize Existing Space with Room Neutral Design

Features

Fully-contained hot and cold aisle reduces cooling energy consumption by 20%.
Redundancy options for Power and Cooling.
Fully enclosed system design using EIA310 19-inch rack enclosures with tempered glass doors.
Online Double-Conversion UPS Battery Backup for complete power protection.
Pre-integrated power distribution to Rack PDUs for quick and easy installation.
In-Row precision cooling with capacity modulation minimizes wear and tear on the compressor to extend service life and reduce waste.
Centralized IT and Infrastructure Management System enables access to servers, serial console management, executing remote plans, and conditional power cycling.
Temperature and humidity sensors in each rack enable precise control over environmental conditions.
Emergency ventilation roof will automatically open to exhaust heat and enable a controlled system shutdown in emergency situations.
Electronic Door with remote access control via IP-based webpage and local access with RFID proximity card.
Security cameras with optional surveillance.
Intelligent proximity lighting with color-changing capabilities to indicate system operating status.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location