The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Vertiv™ SmartAisle™

The Vertiv™ SmartAisle™ is a pre-engineered Edge Data Center solution designed to minimize time spent on planning, design, and site preparation; reduce deployment costs; and maximise energy efficiency. Available in four different reference designs which provide data center managers an easy-to-order product, the solution includes power, cooling, racks, environmental monitoring and control systems required to ensure the availability of your mission critical business operations.

Get Brochure Get Manual
Key Benefits
​Pick and choose from the pre-engineered edge solutions to suit your business needs
Approach your choice with sustainability and security in mind
Complete containment system with server racks, UPS systems, cooling units, and monitoring & control system
Power distribution including N+1 redundant UPS system and LV switchboard
Precision Cooling. In-row units deployed with N+1 redundancy for max energy efficiency
Centralized management & monitoring HMI system with a single pane of glass for the entire system
Best Suited For:
  • Banking
  • Financial and Insurance
  • Chemical/Petrochemical (excl. Oil & Gas)
  • Construction and Engineering
  • Education
  • Government
  • Healthcare
  • Manufacturing
  • Oil and Gas
  • Power Generation
  • Retail and Wholesale
  • Transportation
Warranty: 1 year

The Vertiv™ SmartAisle™ is a pre-engineered Edge Data Center solution designed to minimize time spent on planning, design, and site preparation; reduce deployment costs; and maximise energy efficiency. Available in four different reference designs which provide data center managers an easy-to-order product, the solution includes power, cooling, racks, environmental monitoring and control systems required to assist the availability of your mission critical business operations.

Benefits

Reduce up to 80% the time spent on planning, design, and site preparation*​
Reduce up to 30% the cost for planning and design associated with a new Edge Data Center deployment
Reduce up to 20% the energy bill
Made EED requirements made available for smallest edge data centers

*Figures are estimations based upon Vertiv's internal engineering studies and analysis. Actual deployment times, costs, and savings may vary depending upon scope, specifications, geographic locations etc.

Features

4 different reference designs to scale from 60 to 175 kVA IT load
N+1 redundant design for cooling and power
Centralized Infrastructure Management System with HMI access from outside the aisle
Physical Security enhanced by e-handles on each door of the racks and IP cameras

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location