The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Vertiv™ Power Module

Vertiv™ Power Module enables you to deploy isolated, power-dense, critical infrastructure capacity just in time to meet your business demands.

Login to Save for Later
Best Suited For:
  • Data Center/Colocation/Hosting
  • Government
  • Banking, Financial and Insurance
  • Telecom
  • Healthcare

Benefits

High power density built around market-leading Liebert® UPS technology
Energy efficient operation with airflow containment to ensure optimal equipment conditions
Rapid deployment with limited site work enabling nearly “plug and play” functionality
Simple, hot scalability of your site’s power capacity by simply adding more Vertiv Power Modules
System efficiency up to 95%

Features

VERTIV™ Power Module leverages core VERTIV™ Critical Power and Thermal Management technologies to deliver a simple, yet robust design that grows with your needs at the most critical locations. VERTIV™ Power Module incorporates:
Liebert® EXL S1 UPS offering industry-leading power density and proven reliability
Multiple switchboard configurations offering distribution options for both critical (UPS-protected) and non-critical downstream loads
Flexible incoming and outgoing power connections, overhead or underfloor, that can match the site architecture you choose
Breaker-based normal to emergency power automated transfer
Integral energy storage with VRLA batteries
Redundant Liebert® thermal management units with air containment – ensuring optimal operating conditions for all subsystems, even in the event of utility power loss
Clean agent fire suppression to reliably protect assets in the event of a fire
 
All subsystems are factory installed into a secure, weatherproof, and transportable enclosure – simplifying and drastically shortening on-site time required to install and startup, and reducing the potential for risk, quality, or schedule delays.  The entire VERTIV™ Power Module and its sub-systems are designed to minimize additional work required at site – from arrival onsite to startup and commissioning in just days instead of months.
 

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location