Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

SmartCabinet™ Split, Intelligent and Integrated Solution

Self-contained, pre-configured, pre-engineered and factory tested infrastructure solutions for data centers and telecom networks.​

Find Sales Contact Get Manual
Best Suited For:
  • Banking
  • Financial and Insurance
  • Broadcast and Entertainment
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Manufacturing
  • Retail and Wholesale
  • Telecom

Benefits

Fully integrated- Factory assembled and tested for power, thermal management, rack enclosure, power distribution, built-in monitoring system, and security for IT applications.   Dust protection and noise insulation- Fully enclosed operation, with cold air & hot air separation for better environmental control, keep IT equipment under desired condition with low noise operation.   Highly Efficient- Built-in high efficiency UPS and variable speed cooling system promotes better energy savings.   User Friendly interface- Large 9-inch LCD touch panel allows easy access to system health status.   Fast deployment– All-in-one enclosure approach with pre-installed & pre-integrated component out from the box, greatly reduces the deployment time as compared to traditional IT facility build.   Multiple Site Deployment – Ready to integrate with Vertiv centralized platform, monitor multiple sites under single platform. Promotes ease of management

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Frequently Asked Questions

Q
How many rack spaces available for client IT equipment?
A
29 Rack Unit (RU) spaces
Q
What is the power required to supply SmartCabinet Split?
A
Single-phase, 198Vac ~ 254Vac, with 50A circuit breaker minimum size
Q
What monitoring system is installed?
A
SmartCabinet Split monitoring uses the RDU-C card is a specialized card (a part of the RDU platform)
Q
What are the Vertiv services that are mandatory to SmartCabinet Split on purchase?
A
There are two items (1) Startup & Commissioning business hours 5x8 and (2) Labour Warranty minimum business hours 5x8. Upgrades are available on request
Q
Vertiv gives me two (2) years warranty to the 5kVA inrack UPS installed in SmartCabinet Split, how come I get only one (1) year in SmartCabinet Split?
A
Vertiv SmartCabinet Split is a system offering and not to be treated at component level. It includes not only hardware but also superior monitoring capability with its software pre-installed
Partner Login

Language & Location