The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

SmartCabinet

SmartCabinet, Intelligent Enclosed DataCenter, Integrated Infrastructure in a rack

Login to Save for Later
Best Suited For:
  • Banking, Financial and Insurance
  • Education
  • Government
  • Healthcare
  • Manufacturing
  • Transportation

Features

Highly integrated, saves space
One standard cabinet provides constant operating conditions as required by all IT devices
Only 0.7m² system footprint, compact and state-of-the-art
Dust proof and noise reduction, energy saving and environment protection
Operating in a fully sealed environment, the internal circulation system ensures that
the cabinet is clean, temperature and humidity control double the service life of IT devices
Embedded fan, noise-free design, can be used in office areas.
Embedded new type of efficient UPS and cooling unit gives a PUE of less than 1.6
Friendly interface and unattended guarding
Extra large 7-inch LCD screen clearly displays all device running / alarm / safety information 
Full time remote monitoring to mini IDC can be easily realized through the monitoring card in cabinet 
Fast delivery with brand reliability 
One-stop deployment takes less than one hour and the system can be put into operation within one day 
Vertiv's trusted brand eliminates customer concerns

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location